(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Caster Accessories - Floor Stoppers, Space Saving

Caster Accessories - Floor Stoppers, Space Saving
  • Volume Discount

More compact and more safety than the conventional products.

  • inCAD Components
Floor Stoppers -Space Saving Type-:Related Image
・Materials
[ M ] Material: Main Body: Low Carbon Steel Built-in Spring: Spring Steel (ASTM A228)
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-Push Force
FLOCK100-L
[ ! ]Select either medium or heavy gripping force by referring to the push force of Built-in Spring.
[ ! ]Shipped with the identification seal attached to the main body. Floor Stoppers -Space Saving Type-:Related Image
Part NumberPush Force SelectableMounting HeightStrokeDMounting Plate Dimensionth(U)(J)Push Force NMass
(kg)
TypeNo.Y1(min)Y2(max)ACF1F2G1G2dL (Medium)H (Heavy)
FLOCK65L (Push Force: Medium)H (Push Force: Heavy)8575906010513567-103-10.52.3593531202000.7
759080950.8
10013011513575120120851008510011410127871.2
15016014516510513570-110-1.3
[ ! ]Push force will be H (heavy) when not specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLOCK65
FLOCK65-H
FLOCK65-L
FLOCK75
FLOCK75-H
FLOCK75-L
FLOCK100
FLOCK100-H
FLOCK100-L
FLOCK150
FLOCK150-H
FLOCK150-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Height
(mm)
Push Pressure
1 Piece(s)Available

8 Days or more

1085Reinforced
1 Piece(s)Available

8 Days or more

1085Reinforced
1 Piece(s)Available

8 Days or more

1085Medium
1 Piece(s)Available

8 Days or more

1090Reinforced
1 Piece(s)Available

8 Days or more

1090Reinforced
1 Piece(s)Available

8 Days or more

1090Medium
1 Piece(s)Available

8 Days or more

10130Reinforced
1 Piece(s)Available

8 Days or more

10130Reinforced
1 Piece(s)Available

8 Days or more

10130Medium
1 Piece(s)Available

Same day

Stock

10160Reinforced
1 Piece(s)Available

8 Days or more

10160Reinforced
1 Piece(s)Available

8 Days or more

10160Medium

Loading...

  1. 1
 

Basic Information

Specifications Space Saving Type Material Low Carbon Steel Surface Treatment Trivalent Chromate
Type Floor Stoppers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.