(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DSP Type, Cart Stopper

DSP Type, Cart Stopper
  • Volume Discount

For complete product overview and details on DSP Type, Cart Stopper see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DSP-100
DSP-150
DSP-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load
(daN)
Load Category Proper Mounting Height
(mm)
Height (lock) A
(mm)
Height (unlock) B
(mm)
Stroke C
(mm)
Max. Load
(mm)
1 Piece(s)Available

8 Days or more

10196Medium Load14215012525200
1 Piece(s)Available

8 Days or more

10294Medium Load20221017040300
1 Piece(s)Available

8 Days or more

-343Heavy Load24225020050350

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Hand Truck Lock and Stopper Top Plate F1/F2(mm) 120/120
Mounting Hole Diameter S(mm) 11

Additional Products in this Category

Tech Support