(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pedal Lock K-1900

Stainless Steel Pedal Lock K-1900
  • Volume Discount

•Type Of Related Component: Hand Truck Lock and Stopper
•Caster Type: Related Components
•Mounting Pitch (mm): 85(100)85(100)
•Material: Stainless Steel Plate
•Surface Finish: Electrolytic Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1900-2
K-1900-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(Kn)
Height H1
(mm)
Height H2
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10140.01~220.0019615012531531
1 Piece(s)Available

12 Days or more

10220.01~320.0029421017031532

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Hand Truck Lock and Stopper Material Stainless Steel Plate
Surface Finish Electrolytic Polishing Mounting Pitch(mm) 85(100)85(100)

Additional Products in this Category

Tech Support