(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Ductile Caster Standard Type Fixed Bracket K

Part Number

Configured Part Number is shown.

 
Part Number
75K
125K
150K
180K
200K
250K
300K
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
1 Piece(s)Available

10 Days or more

409552750
1 Piece(s)Available

10 Days or more

531306510532
1 Piece(s)Available

10 Days or more

571457012045
1 Piece(s)Available

10 Days or more

571607013545
1 Piece(s)Available

10 Days or more

611808015050
1 Piece(s)Available

10 Days or more

671909016060
1 Piece(s)Available

15 Days or more

712059017560

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Casters Fixing Bracket

Additional Products in this Category

Tech Support