(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum Extrusion Cable Clamps - Circular【50-300 Pieces Per Package】
MISUMI
•Type: Cable Clamps
•Material: Polyamide
•Shape Type: Circular Type
•Extrusion Series: HFS
•Color: Light Gray
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Aluminum Extrusion Cable Clamps - Diamond【1-50 Pieces Per Package】
MISUMI
•Type: Cable Clamps
•Material: Polyamide
•Shape Type: Diamond Shape
•Extrusion Series: HFS
•Color: Light Gray
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Holders and clamps for aluminum extrusions.
Days to Ship: | 9 Days or more |
---|
Aluminum Extrusion Holders and Clamps - Square Post
MISUMI
•Post Size D Dimension (mm): 20
•Material: Polyamide
•Shape Type: Square Posts
•Extrusion Series: HFS
•Extrusion No.: 6
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion Cable Covers
MISUMI
Cables can be easily housed.
For complete product overview and details on Aluminum Extrusion Cable Covers see the sections below:
Days to Ship: | 9 Days or more |
---|
Aluminum Extrusion Cable Covers - L-Shaped, Connector
MISUMI
•Type: Cable Cover L-Shaped Connectors
•Material: ABS Resin Resin
•Extrusion Series: HFS
•Extrusion No.: 8
•Color: S (Light Gray)
Days to Ship: | 9 Days or more |
---|
Aluminum Extrusion Accessory Hooks - J-Shaped【1-20 Pieces Per Package】
MISUMI
Accessory Hooks for aluminum extrusions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Accessory Hooks - U-Shaped【20 Pieces Per Package】
MISUMI
Accessory Hooks for aluminum extrusions.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion Accessory Hook Clips【20 Pieces Per Package】
MISUMI
Accessory Hooks for aluminum extrusions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Slide Hooks
MISUMI
Sliding hooks than can be post-assembly inserted into aluminum extrusions.
Days to Ship: | 8 Days or more |
---|
Accessory, Tie Clip【100 Pieces Per Package】
NIC Autotec
It can be used as a fixing tool, etc., for cable ties. [Materials]polyamide [PA]
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
| ||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NIC Autotec |
Product Series | Aluminum Extrusion Cable Clamps - Circular【50-300 Pieces Per Package】 | Aluminum Extrusion Cable Clamps - Diamond【1-50 Pieces Per Package】 | Aluminum Extrusion Accessory Hooks - J-Shaped【1-20 Pieces Per Package】 | Aluminum Extrusion Accessory Hooks - U-Shaped【20 Pieces Per Package】 | Aluminum Extrusion Accessory Hook Clips【20 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy