(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Accessory Hooks - U-Shaped【20 Pieces Per Package】

Aluminum Extrusion Accessory Hooks - U-Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

Accessory Hooks -U-Shaped-:Related Image
・Materials
TypeCasterHooks
[ M ] Material[ M ] Material
HFCFUPolyamide304 Stainless Steel

Specifications

Part Number
HFCFJ5
HFCFU6
HFCFK8
[ ! ]20 pcs. per pkg.
Part NumberAllowable Load (kgf)
TypeNo.
HFCFU5 (For HFS5)
6 (For HFS6)
8 [For HFS8 (-45)]
1.8
[ ! ] When using No. 8 for HFS8-45, the fit becomes slightly firmer.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCFU5
HFCFU6
HFCFU8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

108・8-45

Loading...

  1. 1

Example

Accessory Hooks -U-Shaped-:Related Image
 

Basic Information

Type Hook Material Resin Type Accessories Hooks
Material Polyamide Shape Type U-Shaped Extrusion Series HFS
Sale Type Sold by the package

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.