(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Cable Covers

Aluminum Extrusion Cable Covers
  • Volume Discount

Cables can be easily housed.
For complete product overview and details on Aluminum Extrusion Cable Covers see the sections below:

  • inCAD Components
Cable Covers:Related Image
・Materials
[ M ] Material: Polypropylene Resin

Specifications

Part Number-Color-L
HSCE8
HSCELB8
-
-
S
S
-
2
■Cable Covers Standard Length
Part NumberColorL
m
Applicable Extrusion (Series)
TypeNo.
HSCE8S
(Light Gray)
2HFS8
■Cable Covers Configurable Length
Part NumberColorL 1mm IncrementApplicable Extrusion (Series)
TypeNo.
HSCEF8S
(Light Gray)
100~2000HFS8
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCE8-S-2
HSCEF8-S-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
1 Piece(s)Available

9 Days or more

102(2000mm)
1 Piece(s)

9 Days or more

1050 ~ 2000

Loading...

  1. 1

Example

Cable Covers:Related Image
 

Basic Information

Type Connection Accessory Material Resin Type Cable Covers
Material Polypropylene Resin Extrusion Series HFS Extrusion No. 8
Color S (Light Gray)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.