(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - Panel Spacers

Slot Covers - Panel Spacers
  • Volume Discount

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components

Part Number

Configured Part Number is shown.

Panel Spacers:Related Image
・Materials
TypeColor[ M ]MaterialHeat Resistance Temperature
HSCS
HSCSF
BlackEPDM Synthetic Rubber-40~120°C
Light Gray
Economy
Light GrayOlefin Type Elastomer-20~80°C

Specifications

Part Number-Color-Length
HSCS5
HSCSF5
-
-
B
SE
-
-
12
1520
■Standard Length
Part NumberColorLength mExtrusion (Series)
TypeNo.
HSCS5B
(Black)
SE
(Light Gray)
Economy
S
(Light Gray)
12HFS5
6HFS6
8HFS8
HFS8-45
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Configurable Length
Part NumberColorLength 1mm IncrementExtrusion (Series)
TypeNo.
HSCSF5B
(Black)
SE
(Light Gray)
Economy
S
(Light Gray)
100~3000HFS5
6HFS6
8HFS8
HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCS5-B-12
HSCS5-S-12
HSCS5-SE-12
HSCS6-B-12
HSCS6-S-12
HSCS6-SE-12
HSCS8-B-12
HSCS8-S-12
HSCS8-SE-12
HSCSF5-B-[100-3000/1]
HSCSF5-S-[100-3000/1]
HSCSF5-SE-[100-3000/1]
HSCSF6-B-[100-3000/1]
HSCSF6-S-[100-3000/1]
HSCSF6-SE-[100-3000/1]
HSCSF8-B-[100-3000/1]
HSCSF8-S-[100-3000/1]
HSCSF8-SE-[100-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Compatible Frame (Series) Length Specifications Length
(mm)
1 Piece(s)Available

9 Days or more

10EPDMB (Black)HFS5Fixed Length 12mStandard Type-
1 Piece(s)Available

9 Days or more

10EPDMS (Light Gray)HFS5Fixed Length 12mStandard Type-
1 Piece(s)Available

9 Days or more

10Olefin Type ElastomerSE (Light Gray)HFS5Fixed Length 12mEconomy Type-
1 Piece(s)Available

9 Days or more

10EPDMB (Black)HFS6Fixed Length 12mStandard Type-
1 Piece(s)Available

9 Days or more

10EPDMS (Light Gray)HFS6Fixed Length 12mStandard Type-
1 Piece(s)Available

9 Days or more

10Olefin Type ElastomerSE (Light Gray)HFS6Fixed Length 12mEconomy Type-
1 Piece(s)Available

9 Days or more

10EPDMB (Black)For Both HFS8 and HFS8-45Fixed Length 12mStandard Type-
1 Piece(s)Available

9 Days or more

10EPDMS (Light Gray)For Both HFS8 and HFS8-45Fixed Length 12mStandard Type-
1 Piece(s)Available

12 Days or more

10Olefin Type ElastomerSE (Light Gray)For Both HFS8 and HFS8-45Fixed Length 12mEconomy Type-
1 Piece(s)

9 Days or more

10EPDMB (Black)HFS5Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10EPDMS (Light Gray)HFS5Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10Olefin Type ElastomerSE (Light Gray)HFS5Configurable LengthEconomy Type100 ~ 3000
1 Piece(s)

9 Days or more

10EPDMB (Black)HFS6Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10EPDMS (Light Gray)HFS6Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10Olefin Type ElastomerSE (Light Gray)HFS6Configurable LengthEconomy Type100 ~ 3000
1 Piece(s)

9 Days or more

10EPDMB (Black)For Both HFS8 and HFS8-45Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10EPDMS (Light Gray)For Both HFS8 and HFS8-45Configurable LengthStandard Type100 ~ 3000
1 Piece(s)

9 Days or more

10Olefin Type ElastomerSE (Light Gray)For Both HFS8 and HFS8-45Configurable LengthEconomy Type100 ~ 3000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Compatible Frame (Series) Length Specifications Length
(mm)

Loading...

  1. 1

Example

Panel Spacers:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.