(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - Foam

Slot Covers - Foam
  • Volume Discount

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Slot Covers - Sponge Type:Related Image
・Materials
Type[ M ]MaterialColorHeat Resistance
Temperature
HSCJ
HSCJF
Chloroprene Rubber SpongeBlack100°C
Silicon Rubber SpongeVermilion200°C

Specifications

Part Number-Color-Length
HSCJ6
HSCJF8
-
-
B
R
-
-
12
500

■Standard Length (Sponge)
Part NumberColorLength mExtrusion (Series)
TypeNo.
HSCJ5B (Black)
R (Vermilion)
12HFS5
6HFS6
8HFS8
HFS8-45
[ ! ]For orders larger than indicated quantity, please request a quotation.

■Configurable Length (Sponge)
Part NumberColorLength 1mm IncrementExtrusion (Series)
TypeNo.
HSCJF5B (Black)
R (Vermilion)
100~3000HFS5
6HFS6
8HFS8
HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCJ5-B-12
HSCJ5-R-12
HSCJ6-B-12
HSCJ6-R-12
HSCJ8-B-12
HSCJ8-R-12
HSCJF5-B-[100-3000/1]
HSCJF5-R-[100-3000/1]
HSCJF6-B-[100-3000/1]
HSCJF6-R-[100-3000/1]
HSCJF8-B-[100-3000/1]
HSCJF8-R-[100-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial (Sponge) Color Compatible Frame (Series) Length Specifications Length
(mm)
1 Piece(s)Available

9 Days or more

10Chloroprene Rubber SpongeB (Black)HFS5Fixed Length 12mHeat Resistant 100°C-
1 Piece(s)Available

9 Days or more

10Silicon Rubber SpongeR (Vermilion)HFS5Fixed Length 12mHeat Resistant 200°C-
1 Piece(s)Available

9 Days or more

10Chloroprene Rubber SpongeB (Black)HFS6Fixed Length 12mHeat Resistant 100°C-
1 Piece(s)Available

9 Days or more

10Silicon Rubber SpongeR (Vermilion)HFS6Fixed Length 12mHeat Resistant 200°C-
1 Piece(s)Available

9 Days or more

10Chloroprene Rubber SpongeB (Black)For Both HFS8 and HFS8-45Fixed Length 12mHeat Resistant 100°C-
1 Piece(s)Available

9 Days or more

10Silicon Rubber SpongeR (Vermilion)For Both HFS8 and HFS8-45Fixed Length 12mHeat Resistant 200°C-
1 Piece(s)

9 Days or more

10Chloroprene Rubber SpongeB (Black)HFS5Configurable LengthHeat Resistant 100°C100 ~ 3000
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeR (Vermilion)HFS5Configurable LengthHeat Resistant 200°C100 ~ 3000
1 Piece(s)

9 Days or more

10Chloroprene Rubber SpongeB (Black)HFS6Configurable LengthHeat Resistant 100°C100 ~ 3000
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeR (Vermilion)HFS6Configurable LengthHeat Resistant 200°C100 ~ 3000
1 Piece(s)

9 Days or more

10Chloroprene Rubber SpongeB (Black)For Both HFS8 and HFS8-45Configurable LengthHeat Resistant 100°C100 ~ 3000
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeR (Vermilion)For Both HFS8 and HFS8-45Configurable LengthHeat Resistant 200°C100 ~ 3000

Loading...

  1. 1

More Information

[ ! ]Sponge type of slot covers can be used for a curved aluminum extrusions on Click here, Click here, Click here
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.