(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Lining: Grooved
•Shaft Type: Straight
•Bearing: Single
Days to Ship: | 8 Days or more |
---|
Conveyor Wheels - Press Formed/Machined
MISUMI
•Lining Material: No Lining
•Shaft Type: Straight
•Bearing: Single
Days to Ship: | 9 Days or more |
---|
Single Wheel for Wheel Conveyor - Plastic, Series 2370
Fuji Manufacturing
•Roller Material: Polypropylene
•Load (Reference) (n): 98
•Lining Material: No Lining
•Width (mm): 28
•Surface Treatment: No Surface Treatment
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Single Wheel for Wheel Conveyor - Aluminum Wheel ø38mm
Trusco Nakayama
[Features]
• The use of aluminum wheels provides a reduction in weight while ensuring durability.
Days to Ship: | 13 Days or more |
---|
Single Wheel for Wheel Conveyor - Rubber-Lined Wheel ø40mm
Trusco Nakayama
[Features]
• The use of rubber-lined wheels is well-suited for the transport of articles which cannot be scratched or damaged.
Days to Ship: | 10 Days or more |
---|
Single Wheel for Wheel Conveyor - Pressed Wheel
Trusco Nakayama
[Features]
• The small diameter ensures smooth transport of small objects.
Days to Ship: | 11 Days or more |
---|
Single Wheel for Wheel Conveyor - Machined Wheel
Trusco Nakayama
[Features]
• Machined wheels have a high load bearing capacity.
Optimally suited for transporting heavy goods, such as mechanical parts, etc.
• A small-diameter wheel that enables efficient transportation of smaller work.
Days to Ship: | 11 Days or more |
---|
Single Wheel for Wheel Conveyor - Plastic Wheel ø38mm
Trusco Nakayama
[Features]
• Resin wheels are well-suited for the quiet and stable transport of materials.
Additionally, the wheel will not readily scratch or damage work pieces.
Days to Ship: | 12 Days or more |
---|
Single Wheel for Wheel Conveyor - Stainless Steel Wheel ø38mm
Trusco Nakayama
[Features]
• All stainless steel wheels can be used for wet work or areas which are exposed to moisture.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Roller Material |
Lining Material |
O.D. D(Ø) |
Width(mm) |
Surface Treatment |
Lining |
Lining Hardness(Shore A) |
Shaft Type |
Bearing |
Bearing Material |
Load (Reference)(N) |
|
| |||||||||
Brand | MISUMI | MISUMI | Fuji Manufacturing | Fuji Manufacturing | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
Product Series | Single Wheel for Wheel Conveyor - Stainless Steel Wheel ø38mm | |||||||||
CAD |
|
| ||||||||
Days to Ship | 8 Days or more | 9 Days or more | 9 Days or more | 15 Days or more | 13 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 12 Days or more | 11 Days or more |
Specifications |
|
| ||||||||
Roller Material | Steel / Stainless Steel | Steel / Stainless Steel | Polypropylene | Polypropylene | Aluminum | Steel | Steel | Steel | Resin | Stainless Steel |
Lining Material | Nitrile Rubber / Polyurethane | No Lining | No Lining | No Lining | No Lining | - | No Lining | No Lining | No Lining | No Lining |
O.D. D(Ø) | 30 ~ 60 | 25 ~ 50 | 38 | 48 | 38 | 40 | 20 ~ 40 | 20 ~ 32 | 38 | 38 |
Width(mm) | 9 ~ 13 | 9 ~ 20 | 28 | 17 | 12 | 9 | 9 ~ 25 | 9 ~ 25 | 12 | 12 |
Surface Treatment | Trivalent Chromate / No Surface Treatment | Trivalent Chromate / No Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | No Surface Treatment | No Surface Treatment |
Lining | Grooved | - | - | - | Entire Surface | Entire Surface | Entire Surface | Entire Surface | Entire Surface | Entire Surface |
Lining Hardness(Shore A) | 60 ~ 90 | - | - | - | - | - | - | - | - | - |
Shaft Type | Straight | Straight | Others | No Shaft (Round Bore) | No Shaft (Screw) | No Shaft (Screw) | No Shaft (Screw) | No Shaft (Screw) | No Shaft (Screw) | No Shaft (Screw) |
Bearing | Single | Single | Single | Single | Single | Single | Single | Single | Single | Single |
Bearing Material | - | - | Stainless Steel (Ball Material) | Stainless Steel (Ball Material) | Steel | Steel | Steel | Steel | Resin | Stainless Steel |
Load (Reference)(N) | - | - | 98 | 69 | 196 | 294 | 196 | 294 ~ 882 | 147 | 196 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy