(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• All stainless steel wheels can be used for wet work or areas which are exposed to moisture.
Roller Material | Stainless Steel | Lining Material | Without lining | O.D. D(Ø) | 38 |
---|---|---|---|---|---|
Width(mm) | 12 | Surface Treatment | No Surface Treatment | Lining | Entire surface |
Shaft Type | Axis(bolt)None | Bearing | Single | Bearing Material | Stainless Steel |
Load (Reference)(N) | 196 | Compatible Conveyor | V-38SUS Type | Quantity(piece) | 1 |
Ordering Code | 461-2540 | Mass(g) | 45.4 |
Please check the type/dimensions/specifications of the part V38SUS-N in the Single Wheel for Wheel Conveyor - Stainless Steel Wheel ø38mm series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy