(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Resin wheels are well-suited for the quiet and stable transport of materials.
Additionally, the wheel will not readily scratch or damage work pieces.
Roller Material | Resin | Lining Material | Without lining | O.D. D(Ø) | 38 |
---|---|---|---|---|---|
Width(mm) | 12 | Surface Treatment | No Surface Treatment | Lining | Entire surface |
Shaft Type | Axis(bolt)None | Bearing | Single | Bearing Material | Resin |
Load (Reference)(N) | 147 | Compatible Conveyor | V-38N Type | Quantity(piece) | 1 |
Ordering Code | 461-2400 | Mass(g) | 17 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy