(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Conveyor Rollers - Motor Rollers
MISUMI
Conveyor Roller with a built-in motor and a reducer. This does not require the separate space to be held for the motor and thus, helps space saving.
Days to Ship: | 6 Days or more |
---|
Conveyor Rollers - Pressed Bearings, Core Only Type
MISUMI
•Type: Long Roller
•Shaft Type: Shafts
•Bearing: Double
•Long Roller Type: Straight Type
Days to Ship: | 7 Days or more |
---|
Conveyor Rollers - Sprocket Attached
MISUMI
•Type: Long Roller
•Long Roller Type: With Sprocket
•Roller Material: Carbon Steel
•Surface Treatment: Chromate
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Long Roller
•Shaft Type: Shafts
•Bearing: Double
•Long Roller Type: Straight Type
•Roller Material: ABS Resin
Days to Ship: | 10 Days or more |
---|
MISUMI
•Type: Shaft for Roller
For complete product overview and details on Conveyor Rollers - Shafts see the sections below:
Days to Ship: | 10 Days or more |
---|
Conveyor Rollers - Pressed Bearings, Urethane Lining Type
MISUMI
•Type: Long Roller
•Lining Color: Natural Color
•Shaft Type: Shafts
•Bearing: Double
•Long Roller Type: Straight Type
Days to Ship: | 19 Days or more |
---|
Conveyor Rollers - Replacement, Stainless Steel, with Shaft
Trusco Nakayama
[Features]
- This is a roller that can be installed as a roller replacement for conveyors of different manufacturers by adjusting the included collar.
The 38 mm roller is for light loads and 60.5 mm for moderate loads, all-stainless steel rollers. Water and chemical resistant.
Days to Ship: | 15 Days or more |
---|
MISUMI
•Type: Long Roller
•Shaft Type: Shafts
•O.D. D Dimension (Ø): 20
•Long Roller Type: Straight Type
Days to Ship: | 9 Days or more |
---|
Conveyor Roller Shafts - Shaft/Roller Set
MISUMI
Set of Conveyor Rollers and Economical Hollow Tube Rollers.
Days to Ship: | 9 Days or more |
---|
Conveyor Rollers - Replacement, PVC, Light-Duty, FF1 Series
Fuji Manufacturing
[Features]
Achieves smooth rotation along with miniaturization / weight reduction and low noise, while also featuring shock resistance in addition to chemical resistance, corrosion resistance and elasticity.
Days to Ship: | 8 Days or more |
---|
Conveyor Rollers - Motorized, DC, PM500 Series
Itou Denki
Pipe Diameter ø50 Roller
For complete product overview and details on Conveyor Rollers - Motorized, DC, PM500 Series see the sections below:
Days to Ship: | 20 Days or more |
---|
Conveyor Rollers - Replacement, with Shaft, for FLB38R Series
Meikikou
*Sold as a roller unit.
[Features]
· A versatile standard type suitable for transporting products with soft bases, such as cardboard cases
Days to Ship: | 8 Days or more |
---|
Conveyor Rollers - Replacement, without Shaft, for FLB38R Series
Meikikou
*Sold as a roller unit.
[Features]
· A versatile standard type suitable for transporting products with soft bases, such as cardboard cases
Days to Ship: | 8 Days or more |
---|
Conveyor Rollers - Replacement, with Shaft, for FMC57R Series
Meikikou
Sold as a roller unit.
For complete product overview and details on Conveyor Rollers - Replacement, with Shaft, for FMC57R Series see the sections below:
Days to Ship: | 15 Days or more |
---|
Conveyor Rollers - Replacement, with Shaft, for FMS57R Series
Meikikou
Sold as a roller unit.
[Features]
- Roller is 2.1 mm thick and can withstand shock better than the FMC57R roller.
Days to Ship: | 14 Days or more |
---|
Conveyor Rollers - Replacement, without Shaft, for FMS57R Series
Meikikou
Sold as a roller unit.
For complete product overview and details on Conveyor Rollers - Replacement, without Shaft, for FMS57R Series see the sections below:
Days to Ship: | 15 Days or more |
---|
Conveyor Rollers - Replacement, PVC, Medium/Heavy-Duty, FF7 Series
Fuji Manufacturing
[Features]
- Multipurpose roller with superior shock resistance and quiet performance.
- Housing employs polycarbonate, which confers excellent shock resistance.
- Multipurpose roller which can be used in a wide variety of different fields.
- Both press bearings (steel, stainless steel) and precision bearings (6002ZZ) are available for the bearing element.
- Additionally, either hardened polyvinyl chloride (PVC) or steel (ST) can be used for the tube material, depending on the application.
Days to Ship: | 16 Days or more |
---|
Conveyor Brake Rollers - 4020K/4027K
Fuji Manufacturing
[Features]
- Simple mechanics with superior noise suppressing design and durability.
- Possible to control transport speed without active application of power, such as electricity, of objects on slanted conveyors.
- The surface of contact parts of the brake roller body is treated with a special rubber to eliminate noise.
- Additionally, superior durability can be retained over a long period of time without requiring maintenance.
- Mounting can be performed either directly or indirectly depending on the status of the objects being transported/conveyor.
Days to Ship: | 8 Days or more |
---|
Conveyor Rollers - Motorized, AC, PM380 Series
Itou Denki
ø38 roller for light loads.
For complete product overview and details on Conveyor Rollers - Motorized, AC, PM380 Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Conveyor Rollers - Motorized, AC, PM570 Series
Itou Denki
Medium/Heavy Load ø57 roller
For complete product overview and details on Conveyor Rollers - Motorized, AC, PM570 Series see the sections below:
Days to Ship: | 14 Days or more |
---|
Conveyor Rollers - Motorized, DC, PM486 Series
Itou Denki
Pipe Diameter ø48.6 Roller
For complete product overview and details on Conveyor Rollers - Motorized, DC, PM486 Series see the sections below:
Days to Ship: | 20 Days or more |
---|
Conveyor Rollers - Replacement, Steel, with Shaft
Trusco Nakayama
[Features]
• This is a roller that can be installed as a roller replacement for conveyors of different manufacturers by adjusting the included collar.
The 38 mm roller is for light loads, 57 mm for moderate loads, and 60.5 mm for moderate loads.
Days to Ship: | 8 Days or more |
---|
Conveyor Rollers - Motorized, Accumulation, 57 mm Diameter, PAS Series
Okura Yusoki
ø57 accumulation type, roller width 305 to 990 mm can be specified.
[Features]
・ It has a built-in high impedance, low current type motor and suppresses the lock (constraint) current to the same level as the no-load current of PSS, making it ideal for accumulating conveyor line that restrain for a long time while energized.
・ It includes terminal block and detent bracket.
Days to Ship: | 18 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Long Roller Type |
Short Roller Type |
Shaft Type |
Roller Material |
O.D. D(Ø) |
Width W(mm) |
Bearing |
Properties |
Lining |
Lining Material |
Lining Hardness(Shore A) |
Lining Color |
Surface Treatment |
Bearing Material |
Drive |
Power Supply |
|
|
|
|
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | Itou Denki | MISUMI | MISUMI | MISUMI | Trusco Nakayama | MISUMI | MISUMI | Fuji Manufacturing | Itou Denki | Meikikou | Meikikou | Meikikou | Meikikou | Meikikou | Fuji Manufacturing | Fuji Manufacturing | Itou Denki | Itou Denki | Itou Denki | Trusco Nakayama | Okura Yusoki |
Product Series | Conveyor Rollers - Replacement, with Shaft, for FLB38R Series | Conveyor Rollers - Replacement, without Shaft, for FLB38R Series | Conveyor Rollers - Replacement, with Shaft, for FMC57R Series | Conveyor Rollers - Replacement, with Shaft, for FMS57R Series | Conveyor Rollers - Replacement, without Shaft, for FMS57R Series | Conveyor Rollers - Replacement, PVC, Medium/Heavy-Duty, FF7 Series | Conveyor Rollers - Motorized, Accumulation, 57 mm Diameter, PAS Series | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
| ||||||||||||||||
Days to Ship | 6 Days or more | 7 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 19 Days or more | 15 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 20 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 14 Days or more | 15 Days or more | 16 Days or more | 8 Days or more | 9 Days or more | 14 Days or more | 20 Days or more | 8 Days or more | 18 Days or more |
Specifications |
|
|
|
|
|
|
|
| ||||||||||||||||
Type | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Shaft for Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller | Short Roller | Long Roller | Long Roller | Long Roller | Long Roller | Long Roller |
Long Roller Type | With Motor | Straight | With Sprocket | Straight | Straight | - | Straight | Straight | Straight | Straight | Straight | With Motor | Straight | Straight | Straight | Straight | Straight | Straight | - | With Motor | With Motor | With Motor | Straight | With Motor |
Short Roller Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Straight | - | - | - | - | - |
Shaft Type | - | Shafts | - | Shafts | Shafts | - | Shafts | Shafts | Shafts | Shafts | No Shaft (Round Bore) | Shafts | Shafts | No Shaft (Round Bore) | Shafts | Shafts | No Shaft (Round Bore) | No Shaft (Round Bore) | Others | Shafts | Shafts | Shafts | Shafts | Shafts |
Roller Material | - | Steel / Stainless Steel / Aluminum | Steel | Steel | Resin | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel | Resin | Steel | Steel | Steel | Steel | Steel | Steel | Resin | Rubber | Steel | Steel | Steel | - | Steel |
O.D. D(Ø) | 38 ~ 57 | 19 ~ 57.2 | 38.1 ~ 57.2 | 38 ~ 60 | 20 ~ 50 | - | 19 ~ 57.2 | 38 ~ 60.5 | 20 | 19.1 ~ 57.2 | 18 ~ 57 | 50 | 38 | 38 | 57 | 57 | 57 | 50 ~ 57 | 85 | 38 | 57 | 48.6 ~ 54.6 | 38 ~ 60.5 | 57 |
Width W(mm) | - | - | - | 200 ~ 1000 | - | - | - | 298 ~ 488 | 15 ~ 100 | 100 ~ 506 | 100 ~ 600 | 400 ~ 800 | 100 ~ 800 | 100 ~ 750 | 300 ~ 1000 | 100 ~ 900 | 850 | 100 ~ 700 | 65.5 | 200 ~ 450 | 300 ~ 600 | 448 ~ 1000 | 298 ~ 598 | 990 |
Bearing | - | Double | - | None | Double | - | Double | - | Single / Double | Double | Double | None | - | Double | - | - | Double | Double | None | None | None | None | - | Double |
Properties | - | - | - | Standard / Abrasion Resistance | - | - | - | Water Resistance / Chemical Resistance | - | - | Standard / Chemical Resistance | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Low Noise Characteristics | Standard | Standard | Standard | Standard / Oil Resistance | Standard | Standard |
Lining | None | - | - | None / Entire Surface | None | None | - | None | None | None | - | None | None | None | None | None | None | - | - | None | None | None / Entire Surface | None | None |
Lining Material | - | - | - | Urethane Rubber | - | - | Urethane Rubber | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Nitrile Rubber | - | - |
Lining Hardness(Shore A) | - | - | - | 90 | - | - | 50 ~ 90 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 60 | - | - |
Lining Color | - | - | - | Gray | - | - | Natural Color | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Black | - | - |
Surface Treatment | - | None / Clear Anodize / Hard Chrome Plating / Chromate | Hot Zinc Plating | Chromate | None | None / Black Oxide / Electroless Nickel | None | None | None / Hard Chrome Plating / Chromate | - | None | Chromate | Bright Chrome | Bright Chrome | Bright Chrome | Bright Chrome | Bright Chrome | None | None | Chromate | Chromate | Chromate | Zinc Plating | None |
Bearing Material | - | - | - | - | - | - | - | - | - | - | Steel / Stainless Steel | - | - | Steel | - | - | Steel | Steel | - | - | - | - | - | - |
Drive | Standard | - | - | Standard | - | - | - | - | - | - | - | Standard | - | - | - | - | - | - | - | Standard / Accumulation | Standard | Standard | - | Accumulation |
Power Supply | Three-phase 200V | - | - | - | - | - | - | - | - | - | - | DC24V | - | - | - | - | - | - | - | Three-phase 200V | Three-phase 200V | DC24V | - | Three-phase 200V |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy