(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Motorized, DC, PM486 Series

Conveyor Rollers - Motorized, DC, PM486 Series
  • Volume Discount

Pipe Diameter ø48.6 Roller
For complete product overview and details on Conveyor Rollers - Motorized, DC, PM486 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PM486FE-17-290-D-024
PM486FE-17-290-D-024-VP
PM486FE-17-300-D-024-JD-VP
PM486FE-17-305-D-024-VP
PM486FE-17-320-D-024-VP
PM486FE-17-340-D-024-P2
PM486FE-17-350-D-024-VP
PM486FE-17-352-D-024-VP
PM486FE-17-360-D-024
PM486FE-17-360-D-024-BR
PM486FE-17-370-D-024-BR-VP
PM486FE-17-385-D-024-BR-VP
PM486FE-17-400-D-024-JD
PM486FE-17-410-D-024-BR-P2
PM486FE-17-410-D-024-BR-VP
PM486FE-17-420-D-024-BR-VP
PM486FE-17-440-D-024-C150-P2
PM486FE-17-440-D-024-P2
PM486FE-17-448-D-024
PM486FE-17-470-D-024-BR-JD-VP
PM486FE-17-470-D-024-BR-VP
PM486FE-17-480-D-024-JD-VP
PM486FE-17-485-D-024-BR-JD-P2
PM486FE-17-485-D-024-BR-P2
PM486FE-17-485-D-024-BR-VP
PM486FE-17-500-D-024
PM486FE-17-513-D-024-C050-P2
PM486FE-17-580-D-024-BR-VP
PM486FE-17-600-D-024
PM486FE-17-600-D-024-JD-VP
PM486FE-17-600-D-024-VP
PM486FE-17-620-D-024-BR-VP
PM486FE-17-650-D-024-BR-VP
PM486FE-17-670-D-024-BR-VP
PM486FE-17-700-D-024
PM486FE-17-706-D-024-BR-VP
PM486FE-17-800-D-024
PM486FE-17-800-D-024-JD-VP
PM486FE-17-900-D-024-BR-JD-VP
PM486FE-17-900-D-024-JD-VP
PM486FE-60-1000-D-024-BR
PM486FE-60-1000-D-024-NB546A
PM486FE-60-300-D-024
PM486FE-60-340-D-024-C100-P2
PM486FE-60-340-D-024-P2
PM486FE-60-344-D-024-P2
PM486FE-60-383-D-024
PM486FE-60-383-D-024-BR
PM486FE-60-383-D-024-JD-P2
PM486FE-60-388-D-024-P2
PM486FE-60-400-D-024
PM486FE-60-400-D-024-JD-VP
PM486FE-60-400-D-024-VP
PM486FE-60-410-D-024-BR-P2
PM486FE-60-418-D-024-C300-VP
PM486FE-60-429-D-024-C150-VP
PM486FE-60-480-D-024-VP
PM486FE-60-500-D-024
PM486FE-60-500-D-024-BR-JD
PM486FE-60-500-D-024-C150-VP
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
Width W
(mm)
Properties Lining Lining Material Lining Hardness
(Shore A)
Lining Color Motor Type Motor Specifications Pipe Specifications Cable Length
(mm)
Axis specification Nominal Peripheral Speed
(m/min)
1 Piece(s)Available

20 Days or more

48.6290StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

20 Days or more

48.6290StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

20 Days or more

48.6300StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley17
1 Piece(s)Available

20 Days or more

48.6305StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

20 Days or more

48.6320StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

20 Days or more

48.6340StandardNo---Standard Brushless Motor-Double-Round Groove Pipe--17
1 Piece(s)Available

20 Days or more

48.6350StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

20 Days or more

48.6352StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

20 Days or more

48.6360StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

23 Days or more

48.6360StandardNo---Standard Brushless MotorBrake---17
1 Piece(s)Available

23 Days or more

48.6370StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

23 Days or more

48.6385StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6400StandardNo---Standard Brushless MotorDouble-Shaft D-Cut---17
1 Piece(s)Available

23 Days or more

48.6410StandardNo---Standard Brushless MotorBrakeDouble-Round Groove Pipe--17
1 Piece(s)Available

23 Days or more

48.6410StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

23 Days or more

48.6420StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6440StandardNo---Standard Brushless Motor-Double-Round Groove Pipe1500-17
1 Piece(s)Available

20 Days or more

48.6440StandardNo---Standard Brushless Motor-Double-Round Groove Pipe--17
1 Piece(s)Available

20 Days or more

48.6448StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

23 Days or more

48.6470StandardNo---Standard Brushless MotorBrake, Double-Shaft D-Cut--V Pulley17
1 Piece(s)Available

23 Days or more

48.6470StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6480StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley17
1 Piece(s)Available

23 Days or more

48.6485StandardNo---Standard Brushless MotorBrake, Double-Shaft D-CutDouble-Round Groove Pipe--17
1 Piece(s)Available

23 Days or more

48.6485StandardNo---Standard Brushless MotorBrakeDouble-Round Groove Pipe--17
1 Piece(s)Available

23 Days or more

48.6485StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6500StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

20 Days or more

48.6513StandardNo---Standard Brushless Motor-Double-Round Groove Pipe500-17
1 Piece(s)Available

23 Days or more

48.6580StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6600StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

20 Days or more

48.6600StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley17
1 Piece(s)Available

20 Days or more

48.6600StandardNo---Standard Brushless Motor---V Pulley17
1 Piece(s)Available

23 Days or more

48.6620StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

23 Days or more

48.6650StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

23 Days or more

48.6670StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6700StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

23 Days or more

48.6706StandardNo---Standard Brushless MotorBrake--V Pulley17
1 Piece(s)Available

20 Days or more

48.6800StandardNo---Standard Brushless Motor----17
1 Piece(s)Available

20 Days or more

48.6800StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley17
1 Piece(s)Available

23 Days or more

48.6900StandardNo---Standard Brushless MotorBrake, Double-Shaft D-Cut--V Pulley17
1 Piece(s)Available

20 Days or more

48.6900StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley17
1 Piece(s)Available

23 Days or more

48.61000StandardNo---Standard Brushless MotorBrake---60
1 Piece(s)Available

23 Days or more

54.61000Standard / Oil ResistanceEntire surfaceNitrile Rubber60BlackStandard Brushless Motor----60
1 Piece(s)Available

20 Days or more

48.6300StandardNo---Standard Brushless Motor----60
1 Piece(s)Available

20 Days or more

48.6340StandardNo---Standard Brushless Motor-Double-Round Groove Pipe1000-60
1 Piece(s)Available

20 Days or more

48.6340StandardNo---Standard Brushless Motor-Double-Round Groove Pipe--60
1 Piece(s)Available

20 Days or more

48.6344StandardNo---Standard Brushless Motor-Double-Round Groove Pipe--60
1 Piece(s)Available

20 Days or more

48.6383StandardNo---Standard Brushless Motor----60
1 Piece(s)Available

23 Days or more

48.6383StandardNo---Standard Brushless MotorBrake---60
1 Piece(s)Available

20 Days or more

48.6383StandardNo---Standard Brushless MotorDouble-Shaft D-CutDouble-Round Groove Pipe--60
1 Piece(s)Available

20 Days or more

48.6388StandardNo---Standard Brushless Motor-Double-Round Groove Pipe--60
1 Piece(s)Available

20 Days or more

48.6400StandardNo---Standard Brushless Motor----60
1 Piece(s)Available

20 Days or more

48.6400StandardNo---Standard Brushless MotorDouble-Shaft D-Cut--V Pulley60
1 Piece(s)Available

20 Days or more

48.6400StandardNo---Standard Brushless Motor---V Pulley60
1 Piece(s)Available

23 Days or more

48.6410StandardNo---Standard Brushless MotorBrakeDouble-Round Groove Pipe--60
1 Piece(s)Available

20 Days or more

48.6418StandardNo---Standard Brushless Motor--3000V Pulley60
1 Piece(s)Available

20 Days or more

48.6429StandardNo---Standard Brushless Motor--1500V Pulley60
1 Piece(s)Available

20 Days or more

48.6480StandardNo---Standard Brushless Motor---V Pulley60
1 Piece(s)Available

20 Days or more

48.6500StandardNo---Standard Brushless Motor----60
1 Piece(s)Available

23 Days or more

48.6500StandardNo---Standard Brushless MotorBrake, Double-Shaft D-Cut---60
1 Piece(s)Available

20 Days or more

48.6500StandardNo---Standard Brushless Motor--1500V Pulley60

Loading...

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Roller Material STKM12 Bearing No Surface Treatment Trivalent Chromate
Load (Reference)(N) 980 or Less Drive Standard Power Supply DC24V

Additional Products in this Category

Tech Support