(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Brake Rollers - 4020K/4027K

Conveyor Brake Rollers - 4020K/4027K
  • Volume Discount

[Features]
- Simple mechanics with superior noise suppressing design and durability.
- Possible to control transport speed without active application of power, such as electricity, of objects on slanted conveyors.
- The surface of contact parts of the brake roller body is treated with a special rubber to eliminate noise.
- Additionally, superior durability can be retained over a long period of time without requiring maintenance.
- Mounting can be performed either directly or indirectly depending on the status of the objects being transported/conveyor.

Part Number

Configured Part Number is shown.

4020K

Part Number
4020K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Short Roller Short Roller Type Straight Shaft Type Others
Roller Material Rubber O.D. D(Ø) 85 Width W(mm) 65.5
Bearing No Properties Standard Surface Treatment No
Load (Reference)(N) 7840 Operating Temperature Range(℃) -10::50 Outermost Shape(mm) 215

Additional Products in this Category

Tech Support