(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Conveyor Rollers - Shafts

Conveyor Rollers - Shafts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Shaft for Roller
For complete product overview and details on Conveyor Rollers - Shafts see the sections below:

  • inCAD Components

(i)Caution

  • Hairpin cotter pins are not included.
Conveyer Roller Shafts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HRD1045 Carbon Steel-
HRDBBlack Oxide
HRDMElectroless Nickel Plating
HRDS304 Stainless Steel-
[ ! ]Applicable to Conveyor Rollers and Mini-Rollers on Click here.
[ ! ]Hairpin cotter pins are not included.  

Specifications

Part Number-L-W
TypeShapeD
HRDD6-135-4.5
Part NumberL=1mm IncrementWQd
TypeShapeD
HRD
HRDB
HRDM
HRDS
A
D
G
E
660~55044.542.511
85.8662.512
12108313

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRDA6-[60-550/1]
HRDA8-[60-550/1]
HRDA12-[60-550/1]
HRDBA6-[60-550/1]
HRDBA8-[60-550/1]
HRDBA12-[60-550/1]
HRDBD6-[60-550/1]-[4,​4.5]
HRDBD8-[60-550/1]-[5,​6]
HRDBD12-[60-550/1]-10
HRDBE12-[60-550/1]-10
HRDBG6-[60-550/1]
HRDBG8-[60-550/1]
HRDBG12-[60-550/1]
HRDD6-[60-550/1]-[4,​4.5]
HRDD8-[60-550/1]-[5,​6]
HRDD12-[60-550/1]-10
HRDE12-[60-550/1]-10
HRDG6-[60-550/1]
HRDG8-[60-550/1]
HRDG12-[60-550/1]
HRDMA6-[60-550/1]
HRDMA8-[60-550/1]
HRDMA12-[60-550/1]
HRDMD6-[60-550/1]-[4,​4.5]
HRDMD8-[60-550/1]-[5,​6]
HRDMD12-[60-550/1]-10
HRDME12-[60-550/1]-10
HRDMG6-[60-550/1]
HRDMG8-[60-550/1]
HRDMG12-[60-550/1]
HRDSA6-[60-550/1]
HRDSA8-[60-550/1]
HRDSA12-[60-550/1]
HRDSD6-[60-550/1]-[4,​4.5]
HRDSD8-[60-550/1]-[5,​6]
HRDSD12-[60-550/1]-10
HRDSE12-[60-550/1]-10
HRDSG6-[60-550/1]
HRDSG8-[60-550/1]
HRDSG12-[60-550/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material Surface Treatment Shaft outer d
(mm)
Tip shape W
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo6A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo8A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo12A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide6A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide8A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide12A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide6D4 ~ 4.560 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide8D5 ~ 660 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide12D1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide12E1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide6G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide8G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide12G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo6D4 ~ 4.560 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo8D5 ~ 660 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo12D1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo12E1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo6G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo8G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelNo12G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating6A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating8A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12A-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating6D4 ~ 4.560 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating8D5 ~ 660 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12D1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12E1060 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating6G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating8G-60 ~ 550
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12G-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6A-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo8A-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo12A-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6D4 ~ 4.560 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo8D5 ~ 660 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo12D1060 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo12E1060 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6G-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo8G-60 ~ 550
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo12G-60 ~ 550

Loading...

  1. 1
 

Basic Information

Type Roller Axis Type of Lining No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.