(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sprockets are gear-shaped parts, also called chain wheels. Its function is to transmit the rotation of the shaft to the chain and transmit the rotation of the chain to the shaft. The shape of the sprocket depends on the presence or absence of the boss, and there are three types: A type without boss, ...Readmore
Sprockets are gear-shaped parts, also called chain wheels. Its function is to transmit the rotation of the shaft to the chain and transmit the rotation of the chain to the shaft. The shape of the sprocket depends on the presence or absence of the boss, and there are three types: A type without boss, B type with boss on one side, and C type with boss on both sides. The material can be resin, iron, stainless steel, etc. Many small teeth have hardened cutting edges with excellent strength and friction resistance. There are some that can be processed freely, but it is necessary to select the hole diameter and number of teeth according to the size used. ▲ Close
Roller Chain Sprockets - B-Type, 50 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 50B (5/8" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2062H Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2062H•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, B-Type, 35 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 35B (3/8" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - A-Type, 60 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 60B (3/4" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape A
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 50B Series
MISUMI
Sprockets with shaft bore and keyway already machined.
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Single-Double, 50 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 50B (5/8" pitch)•Number Of Tracks: 1•Sprocket Shape: SD Type
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 80 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 80B (1" pitch)•Sprocket Shape: Shape B•Material: Steel
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 35B Series
MISUMI
Sprockets with shaft bore and keyway already machined.
Days to Ship: | Same day or more |
---|
Show Stock Products
Roller Chain Sprockets - B-Type, New JIS Key, 80 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 80B (1" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - B-Type, 40B Series
MISUMI
Sprockets with shaft bore and keyway already machined.
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 60B Series
MISUMI
Sprockets with shaft bore and keyway already machined.
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2080H Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: S Roller•For Chain No. (Chain Pitch): C2080H•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - A-Type, 80 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 80B (1" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape A
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 120 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)•Number Of Tracks: 1•Material: Steel
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - Single-Double, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: SD Type
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2082H Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2082H•Number Of Tracks: 1
Days to Ship: | 10 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2100H Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: S Roller•For Chain No. (Chain Pitch): C2100H•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - A-Type, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape A
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, New JIS Key, 25 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 25B (1/4" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, Keyless, 35B/40B Series
MISUMI
The strength of shafts is not deteriorated because machining to shafts (i.e. keyways, etc.) is not required. And positioning is easy.
Days to Ship: | 10 Days or more |
---|
Roller Chain Sprockets - Single-Double, 35 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 35B (3/8" pitch)•Number Of Tracks: 1•Sprocket Shape: SD Type
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2050 Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: S Roller•For Chain No. (Chain Pitch): C2050•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - A-Type, 120 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape A
Days to Ship: | 10 Days or more |
---|
Roller Chain Sprockets - B-Type, New JIS Key, 35 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 35B (3/8" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, 80B Series
MISUMI
Sprockets with shaft bore and keyway already machined.
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Finished Bore, New JIS Keyway, 50 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 50B (5/8" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - A-Type, 50 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 50B (5/8" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape A
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 2•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, Finished Bore, Round Tap Hole, 11 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 11B (0.148" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2052 Chain
Katayama Chain
•Chain Type: Double Pitch•Shaft Bore Dia. d Dimension (mm): 20•Max. Shaft Bore Dia. dmax (mm): 48•Min. Shaft Bore Dia. dmin (mm): 21•Bore Style: with Machinable Pilot Bore
Days to Ship: | 11 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2102H Chain
Katayama Chain
•Chain Type: Double Pitch•Shaft Bore Dia. d Dimension (mm): 35•Min. Shaft Bore Dia. dmin (mm): 36•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - Single-Double, New JIS Key, 60 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 60B (3/4" pitch)•Number Of Tracks: 1•Sprocket Shape: SD Type
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - B-Type, 100 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, New JIS Keyway, C2082H Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Finished Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2082H•Number Of Tracks: 1
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - Finished Bore, D10 K4x1.8 or New JIS Keyway, 40 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 40B (1/2" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 80 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Finished Bore•For Chain No. (Chain Pitch): 80B (1" pitch)•Number Of Tracks: 1•Sprocket Shape: SD Type
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2042 Chain
Katayama Chain
•Chain Type: Double Pitch•Max. Shaft Bore Dia. dmax (mm): 42•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2042
Days to Ship: | 11 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2060H Chain
Katayama Chain
•Chain Type: Double Pitch•Max. Shaft Bore Dia. dmax (mm): 55•Bore Style: with Finished Bore•Roller Type: S Roller•For Chain No. (Chain Pitch): C2060H
Days to Ship: | 11 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2062H Chain
Katayama Chain
•Chain Type: Double Pitch•Max. Shaft Bore Dia. dmax (mm): 55•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2062H
Days to Ship: | 13 Days or more |
---|
Roller Chain Sprockets - Stainless Steel, B-Type, 60 Chain
Katayama Chain
•Chain Type: RS•Bore Style: with Machinable Pilot Bore•For Chain No. (Chain Pitch): 60B (3/4" pitch)•Number Of Tracks: 1•Sprocket Shape: Shape B
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2040 Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: S Roller•For Chain No. (Chain Pitch): C2040•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2042 Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2042•Number Of Tracks: 1
Days to Ship: | 9 Days or more |
---|
Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2052 Chain
Katayama Chain
•Chain Type: Double Pitch•Bore Style: with Machinable Pilot Bore•Roller Type: R Roller•For Chain No. (Chain Pitch): C2052•Number Of Tracks: 1
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy