(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: Double Pitch
•Shaft Bore Dia. d Dimension (mm): 20
•Max. Shaft Bore Dia. dmax (mm): 48
•Min. Shaft Bore Dia. dmin (mm): 21
•Bore Style: with Machinable Pilot Bore
Part Number
Configured Part Number is shown.
Part Number |
---|
SUS2052B10 |
SUS2052B11 |
SUS2052B12 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Number of Teeth (T) |
---|---|---|---|---|
1 Piece(s) | Available | 13 Days or more | 10 | |
1 Piece(s) | Available | 11 Days or more | 11 | |
1 Piece(s) | Available | 13 Days or more | 12 |
Part Number |
---|
Loading...
Sprocket Shape | Shape B | Chain No. | C2052 | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Stainless Steel | Shaft Hole Dia. d(mm) | 20 | Bore Style | Pilot Holes Types |
Chain Type | Doubled Pitch | Roller Type | R Roller | Shaft Type | Standard Pilot Holes |
Maximum Shaft Hole Dia.(mm) | 48 | Minimum Shaft Bore Diameter(mm) | 21 | Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy