(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, 60 Chain

Roller Chain Sprockets - Stainless Steel, B-Type, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS60B10
SUS60B11
SUS60B12
SUS60B13
SUS60B14
SUS60B15
SUS60B16
SUS60B17
SUS60B18
SUS60B19
SUS60B20
SUS60B21
SUS60B22
SUS60B23
SUS60B24
SUS60B26
SUS60B27
SUS60B28
SUS60B30
SUS60B32
SUS60B34
SUS60B35
SUS60B36
SUS60B38
SUS60B40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

14103015
1 Piece(s)Available

13 Days or more

14113215
1 Piece(s)Available

11 Days or more

14123215
1 Piece(s)Available

13 Days or more

14133515
1 Piece(s)Available

11 Days or more

16144017
1 Piece(s)Available

11 Days or more

16154517
1 Piece(s)Available

8 Days or more

16164817
1 Piece(s)Available

11 Days or more

16174817
1 Piece(s)Available

8 Days or more

16185517
1 Piece(s)Available

13 Days or more

16195517
1 Piece(s)Available

8 Days or more

16205517
1 Piece(s)Available

8 Days or more

16215517
1 Piece(s)Available

13 Days or more

16225517
1 Piece(s)Available

13 Days or more

16235517
1 Piece(s)Available

13 Days or more

18245519
1 Piece(s)Available

13 Days or more

18265519
1 Piece(s)Available

13 Days or more

18275519
1 Piece(s)Available

13 Days or more

18285519
1 Piece(s)Available

13 Days or more

18305519
1 Piece(s)Available

13 Days or more

20325521
1 Piece(s)Available

13 Days or more

20345521
1 Piece(s)Available

13 Days or more

20355521
1 Piece(s)Available

13 Days or more

20365521
1 Piece(s)Available

13 Days or more

20385521
1 Piece(s)Available

13 Days or more

20405521
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 60 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support