(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 40 Chain

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
FBK40B13D22
FBK40B15D25
FBK40B15D30
FBK40B18D20
FBK40B21D28
FBK40B22D20
FBK40B32D25
FBK40B35D25
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

8 Days or more

22137
1 Piece(s)Available

8 Days or more

25157
1 Piece(s)Available

8 Days or more

30157
1 Piece(s)Available

13 Days or more

20185
1 Piece(s)Available

13 Days or more

28217
1 Piece(s)Available

13 Days or more

20225
1 Piece(s)Available

13 Days or more

25327
1 Piece(s)Available

13 Days or more

25357
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support