(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flat spring type filter holder
Suruga Seiki
[Features]
· Holder to fix a square or round filter.
· Up to four filters of external diameter of φ 50 mm square can be set.
· Push in the filter from above and then it is pushed against the reference surface by the flat spring and fixed.
· Thanks to it, even if the filter is attached and detached, the inclination of the filter against the optical axis is kept constant at any times, so the optical axis will not be misaligned significantly.
· In addition, filters will not contact each other.
· The filter contact part of the flat spring is made of resin.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· Holder to set a round or square filter.
· Up to four filters of external diameter of φ 50 mm square can be set.
· The filter shall be inserted from above, but it is not fixed so it may incline due to thickness.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Holder to set a φ 15 mm or φ 20 mm filter
· Maintains the optical axis height at 25 mm from the floor.
· Can set two filters.
· By loosening the clamp, you can slide the wheel back and forth and fix it in accordance with the thickness of the filter.
· The compatible thickness of the filter is up to 4 mm.
· The lower plate has a M4 tap hole and the rod type can be changed by attaching a rod.
· F561-20 can be used as a simple change element holder by directly turning the element.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 13 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy