(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
[Features]
· The tilt angle of a small sensor or laser pointer can be adjusted.
· A P.C.D.32 tap hole is processed in the holder surface, and therefore please mount on various adapter plates.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· Chip Carrier type LD holder that contains a Peltier device.
· A Peltier element and calibrated 10kΩ thermistor sensor are built-in.
· You can switch between the anode and the cathode of the LD by reconnecting the jumper pin.
· There are two types of Chip Carrier type LD holder. Set the holder, depending on how the LD is attached (the radiation direction).
· A D-sub 9 pin female connector is used for driving LD, and a D-sub 9 pin male connector for the temperature controller.
· Adapter for water-cooling F129-1 is also available.
· The low-temperature cyclic water tank can stabilize or lower temperature.
Days to Ship: | 14 Days or more |
---|
Suruga Seiki
[Features]
· LD holder of To-Package type with built-in Peltier element.
· A Peltier element and calibrated 10kΩ thermistor sensor are built-in.
· The LD sizes are φ 5.6 (pin PCD, 2.0) and φ 9.0 (pin PCD, 2.54) for three and four pins, respectively.
· In addition, anode common, cathode common, etc. are set by replacing the jumper pin.
· For the connector, D-sub9 pin female are D-sub9 pin male are used for LD drive and temperature control, respectively.
· The adapter F129-1 for water cooling is also available.
· Usage of a low-temperature circulation water tank, etc. enables more stabilization and lower temperature.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
[Features]
· F20 fixes the laser with three screws, and adjusts optical axis with the screws coming in and out of the body.
· In addition to the function of F20, F21 enables you to adjust θy direction by operating the screw of the holder bottom.
· For both F20 and F21, two types of holders, L= 150 and 250, are provided according to the length of the laser.
· The standard rod has 20 mm of diameter and 60 mm of length; however, the diameter and the length can be changed at your request.
· If you remove the fixed screw from its bottom, the laser hold can be fixed at a position 50 mm further from the space in which the holder can move (only for F20-150, and 250).
· By removing the rod, you can attach F20 to the breadboard (A65) directly.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Adapter for water cooling for LD holder F125/F126/F127.
· Connection with a low-temperature circulating water layer enables better temperature stability and better low temperature control.
· Connect it with a 1/4 inch hose (No hose is included)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 13 Days or more | 13 Days or more | 14 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy