(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polarizer Holders

A polarizer holder is a holder used to hold and rotate a polarizing plate, polarizing filter, wave plate, etc. The main application is optical experiments, which are also suitable for precision polarization experiments that need to create a high quenching state. Many of the polarizer holders have independent scales, so the position of the zero point can be set as needed. Some products are set manually with screws, others are positioned with sensors, etc., and products that rotate 360° with respect to the reference are the most common. The surface is often made of aluminum with black anodized aluminum, and the height of the optical axis and the grit size of the scale differ depending on the product. Also, it is necessary to confirm the compatible element diameter, compatible element thickness, effective diameter, etc. in advance.
Days to Ship
  • All
  • 8 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 18 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship

    Polarizer holder with tilt

      Adapter for polarizer prism

        Polarizer holder

          Polarizer holder (optical axis: 25mm with fine adjustment)

            Polarizer holder with fine adjustment

              Thin Polarizer Holder (25 mm Optical Axis)

                Polarization element holder

                Brand

                Suruga Seiki

                Suruga Seiki

                Suruga Seiki

                Suruga Seiki

                Suruga Seiki

                Suruga Seiki

                Chuo Precision Industrial

                Product Series

                Polarizer holder with tilt

                Adapter for polarizer prism

                Polarizer holder

                Polarizer holder (optical axis: 25mm with fine adjustment)

                Polarizer holder with fine adjustment

                Thin Polarizer Holder (25 mm Optical Axis)

                Polarization element holder

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Days to Ship 14 Days or more 13 Days or more 13 Days or more 13 Days or more 13 Days or more 8 Days or more 18 Days or more

                Loading...

                1. 1

                Related Categories to Polarizer Holders