(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Filer Holder - F72-1

Filer Holder - F72-1
  • Volume Discount

[Features]
· Holder to set a round or square filter.
· Up to four filters of external diameter of φ 50 mm square can be set.
· The filter shall be inserted from above, but it is not fixed so it may incline due to thickness.

Part Number

Configured Part Number is shown.

F72-1

F72-1

Part Number
F72-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Height of Holder(mm) 45 Applicable Filter Diameter(φ) 50x50,φ50mm

Please check the type/dimensions/specifications of the part F72-1 in the Filer Holder - F72-1 series.

Additional Products in this Category

Tech Support