(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat spring type filter holder

Flat spring type filter holder
  • Volume Discount

[Features]
· Holder to fix a square or round filter.
· Up to four filters of external diameter of φ 50 mm square can be set.
· Push in the filter from above and then it is pushed against the reference surface by the flat spring and fixed.
· Thanks to it, even if the filter is attached and detached, the inclination of the filter against the optical axis is kept constant at any times, so the optical axis will not be misaligned significantly.
· In addition, filters will not contact each other.
· The filter contact part of the flat spring is made of resin.

Part Number

Configured Part Number is shown.

F72-4

F72-4

Part Number
F72-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Height of Holder(mm) 46 Applicable Size(mm) 50x50,φ50mm

Please check the type/dimensions/specifications of the part F72-4 in the Flat spring type filter holder series.

Additional Products in this Category

Tech Support