(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Conductivity can be turned ON/OFF by using the probe.
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 90 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 3.50-9.00
•Stroke (mm): 6.4
•Allowable Current (A): 1.5
•Resistance (mO): 80
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 20 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 0.30-1.00
•Initial Spring Pressure (Range) (gf): 10.1~20
•Initial Spring Pressure (gf): 20
•Spring Pressure @2/3 Stroke(Range) (gf): 30.1~50
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 45 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.70-2.00
•Stroke (mm): 5.0
•Plunger Length L1 (Range) (mm): 5.1~8
Days to Ship: | Same day or more |
---|
Show Stock Products
Integrated Probe Assembly - Threaded, FNP10 Series
MISUMI
Less contact points and good conductivity enable stable electrical continuity and height adjustment.
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 84 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.3
•Allowable Current (A): 1.5
•Resistance (mO): 80
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 120 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.70-2.00
•Stroke (mm): 6.5
•Allowable Current (A): 1.5
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 89 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 3.50-9.00
•Stroke (mm): 6.4
•Allowable Current (A): 1.5
•Resistance (mO): 80
Days to Ship: | Same day or more |
---|
Show Stock Products
Integrated Probe Assembly - Standard
MISUMI
Less contact points and good conductivity enable stable electrical continuity.
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 30 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Allowable Current (A): 1
•Resistance (mO): 100
•Plunger Length L1 (Range) (mm): 3.1~5
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 604 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 4
•Resistance (mO): 80
•Plunger Length L1 (Range) (mm): 5.1~8
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 60 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.4
•Allowable Current (A): 1.5
•Resistance (mO): 80
Days to Ship: | Same day or more |
---|
Show Stock Products
Integrated Probe Assembly - Built-In Spring
MISUMI
Houses a spring, which causes no external interference and keeps out dust.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminals for Probes- TNR Series【1-10 Pieces Per Package】
MISUMI
•Type: Terminals for Probe
For complete product overview and details on Terminals for Probes - TNR Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 38 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 0.30-1.00
•Stroke (mm): 2.0
•Initial Spring Pressure (Range) (gf): 10.1~20
•Initial Spring Pressure (gf): 15
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 68S3 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 4.3
•Initial Spring Pressure (Range) (gf): 20.1~30
•Allowable Current (A): 2
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 72 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 2.5
•Allowable Current (A): 1
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 76 Series
MISUMI
•Plunger Surface Treatment: Nickel Plating Base, Gold Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 6.0
•Initial Spring Pressure (Range) (gf): 50.1~100
•Initial Spring Pressure (gf): 60
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Probes/Receptacles - 88 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 2.5
•Plunger Length L1 (Range) (mm): 3.1~5
Days to Ship: | Same day or more |
---|
Show Stock Products
Integrated Probe Assembly - Threaded, MNP50 Series
MISUMI
No soldering is required, because round crimp terminals and round lead wires are tucked in the threads and are secured with nuts.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Circuit Board Guide Parts
Days to Ship: | 8 Days or more |
---|
Terminals for Probes- FNP Series【1-10 Pieces Per Package】
MISUMI
•Type: Terminals for Probe
For complete product overview and details on Terminals for Probes - FNP Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 26 Series
MISUMI
•Barrel Receptacle Material: Phosphor Bronze
•Plunger Surface Treatment: Nickel Plating Base, Gold Plating
•Mounting Pitch (mm): 0.30-1.00
•Stroke (mm): 2.0
•Initial Spring Pressure (Range) (gf): 0~10
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 31 Series
MISUMI
•Barrel Receptacle Material: Phosphor Bronze
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 0.30-1.00
•Stroke (mm): 2.0
•Initial Spring Pressure (Range) (gf): 0~10
Days to Ship: | 8 Days or more |
---|
Receptacles with Lead Wire - for 26, 31, 38 Series
MISUMI
•Type: Receptacle
•Mounting Pitch (mm): 0.30-1.00
•Receptacle Max. O.D. D Dimension (Range) (Ø): 0.01~1
•Property: Standard
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 58 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 0.30-1.00
•Stroke (mm): 2.0
•Initial Spring Pressure (Range) (gf): 20.1~30
Days to Ship: | 8 Days or more |
---|
Receptacles with Lead Wire - for 30, 68, 72 Series
MISUMI
•Type: Receptacle
•Mounting Pitch (mm): 1.27-1.50
•Receptacle Wire End: B Solder and Crimp Type
•Property: Standard
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 45S3 Series
MISUMI
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.70-2.00
•Stroke (mm): 3.0
•Initial Spring Pressure (Range) (gf): 20.1~30
Days to Ship: | Same day or more |
---|
Show Stock Products
Receptacles with Lead Wire - for 45, 88 Series
MISUMI
•Type: Receptacle
•Barrel Receptacle Material: Brass
•Receptacle Max. O.D. D Dimension (Range) (Ø): 1.01~1.5
•Receptacle Wire End: B Solder and Crimp Type
•Property: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Receptacles with Lead Wire - for 60, 604, 120 Series
MISUMI
•Type: Receptacle
•Barrel Receptacle Material: Brass
•Receptacle Max. O.D. D Dimension (Range) (Ø): 1.51~2
•Property: Standard
Days to Ship: | 8 Days or more |
---|
Receptacles with Lead Wire - for 84, 89, 90 Series
MISUMI
•Type: Receptacle
•Barrel Receptacle Material: German Silver
•Barrel, Receptacle Length Dimension L2 (Range) (mm): 30.1~
•Property: Standard
Days to Ship: | 8 Days or more |
---|
Integrated Probe Assembly - Resin Sleeve
MISUMI
Has resin sleeves, and can be used to avoid electrical continuity of fixtures.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Circuit Board Guide Parts
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Heat Shrink Tubes【100 Pieces Per Package】
MISUMI
Can serve as the protection, insulation and fall-off prevention for soldered joints.
Days to Ship: | 8 Days or more |
---|
MISUMI
Can be used by inserting into board or IC tester socket, because there is continuity at both ends of the probe.
Days to Ship: | 8 Days or more |
---|
Contact Probes/Receptacles - 68 Series
MISUMI
•Type: One Side Probes
•Barrel Receptacle Material: Phosphor Bronze
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 4.3
Days to Ship: | Same day or more |
---|
Show Stock Products
Turn Probes/Receptacles for Turn Probes
MISUMI
The plunger turns with stroke to destroy flux and oxide film.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Mounting Pitch(mm) |
Plunger Tip Shape |
Stroke (Range)(mm) |
Spring Pressure @2/3 Stroke(Range)(gf) |
Receptacle Wire End |
Plunger Material |
Plunger O.D. D1(Ø) |
Plunger Surface Treatment |
Plunger Length L1 (Range)(mm) |
Integrated Probe Type |
Receptacle Max. O.D. D (Range)(Ø) |
Barrel, Receptacle Material |
Barrel, Receptacle O.D. D2(Ø) |
Barrel, Receptacle Length L2 (Range)(mm) |
Properties |
Initial Spring Pressure (Range)(gf) |
Allowable Current(A) |
Resistance(mΩ) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Type | Contact Probes Assemblies | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | Contact Probes Assemblies | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | Contact Probes Assemblies | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | Contact Probes Assemblies | Terminals for Probe | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | One Side Probes / Receptacle | Contact Probes Assemblies | Circuit Board Guide Parts | Terminals for Probe | One Side Probes / Receptacle | One Side Probes / Receptacle | Receptacle | One Side Probes / Receptacle | Receptacle | One Side Probes / Receptacle | Receptacle | Receptacle | Receptacle | Contact Probes Assemblies | Circuit Board Guide Parts | Circuit Board Guide Parts | Shrink Tubes | Double Sided Probes | One Side Probes / Receptacle | Turn Probes / Receptacle |
Mounting Pitch(mm) | 1.27-1.50 | 3.50-9.00 | 0.30-1.00 | 1.70-2.00 | 2.54-3.00 ~ 3.50-9.00 | 2.54-3.00 | 1.70-2.00 | 3.50-9.00 | 0.30-1.00 ~ 1.27-1.50 | 1.27-1.50 | 2.54-3.00 | 2.54-3.00 | 2.54-3.00 ~ 3.50-9.00 | 1.70-2.00 ~ 3.50-9.00 | 0.30-1.00 | 1.27-1.50 | 1.27-1.50 | 1.27-1.50 | 1.27-1.50 | 3.50-9.00 | - | 2.54-3.00 ~ 3.50-9.00 | 0.30-1.00 | 0.30-1.00 | 0.30-1.00 | 0.30-1.00 | 1.27-1.50 | 1.70-2.00 | 1.27-1.50 ~ 1.70-2.00 | 1.70-2.00 ~ 2.54-3.00 | 2.54-3.00 ~ 3.50-9.00 | 2.54-3.00 ~ 3.50-9.00 | - | - | - | 0.30-1.00 | 1.27-1.50 | 1.27-1.50 ~ 2.54-3.00 |
Plunger Tip Shape | Sphere(SR) / Cup / Flat | Needle / Sphere(SR) / Cup / Flat | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Cup | Needle / Sphere(SR) / Cup / Flat | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Sphere(SR) / Cup / Flat | Needle / Sphere(SR) / Flat / Straight Crown | Needle / Sphere(SR) / Cup / Flat / Straight Crown / Taper Crown | Needle / Sphere(SR) / Cup | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Sphere(SR) / Straight Crown | - | Needle / Sphere(SR) / Cup / Flat / Straight Crown / Taper Crown | Needle / Sphere(SR) / Cup / Flat | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Cup / Straight Crown | Needle / Sphere(SR) / Cup / Flat / Straight Crown | Needle / Sphere(SR) / Cup / Flat | - | - | Needle / Sphere(SR) / Cup / Flat / Straight Crown / Taper Crown | Needle / Sphere(SR) / Cup / Flat / Straight Crown / Taper Crown | - | Needle / Sphere(SR) / Cup / Flat / Straight Crown | - | Needle / Sphere(SR) / Cup / Flat / Straight Crown | - | - | - | Needle / Straight Crown | - | - | - | Needle / Straight Crown / Taper Crown | Needle / Sphere(SR) / Cup / Flat | Needle |
Stroke (Range)(mm) | 5 to 6.5 | 5 to 6.5 | 1 to 2.6 / 3 to 4.5 | 5 to 6.5 | 3 to 4.5 | 5 to 6.5 | 5 to 6.5 | 5 to 6.5 | 3 to 4.5 | 1 to 2.6 | 3 to 4.5 | 5 to 6.5 | 7 to 9.5 | - | 1 to 2.6 | 3 to 4.5 | 1 to 2.6 | 5 to 6.5 | 1 to 2.6 | 7 to 9.5 | - | - | 1 to 2.6 | 1 to 2.6 | - | 1 to 2.6 | - | 3 to 4.5 | - | - | - | 7 to 9.5 / >10 | - | - | - | <1 / 1 to 2.6 | 3 to 4.5 | 3 to 4.5 / 5 to 6.5 |
Spring Pressure @2/3 Stroke(Range)(gf) | 50.1 to 100 | 30.1 to 50 / 100.1 to 150 / 200.1 to 300 | 30.1 to 50 | 30.1 to 50 / 50.1 to 100 / 100.1 to 150 | 50.1 to 100 / 100.1 to 150 / 150.1 to 200 | 30.1 to 50 / 100.1 to 150 / 150.1 to 200 | 30.1 to 50 / 50.1 to 100 | 50.1 to 100 / 200.1 to 300 / 300.1 or More | 50.1 to 100 | 30.1 to 50 / 50.1 to 100 | 50.1 to 100 / 100.1 to 150 / 150.1 to 200 | 30.1 to 50 / 50.1 to 100 / 100.1 to 150 / 150.1 to 200 | 150.1 to 200 | - | 30.1 to 50 | 30.1 to 50 / 50.1 to 100 | 30.1 to 50 / 50.1 to 100 | 100.1 to 150 | 30.1 to 50 / 50.1 to 100 | 300.1 or More | - | - | 0 to 30 | 0 to 30 | - | 30.1 to 50 | - | 30.1 to 50 / 50.1 to 100 | - | - | - | 50.1 to 100 / 100.1 to 150 / 200.1 to 300 | - | - | - | 0 to 30 / 30.1 to 50 | 30.1 to 50 / 50.1 to 100 | 30.1 to 50 / 100.1 to 150 / 150.1 to 200 |
Receptacle Wire End | - | Crimp Type | Crimp Type | Crimp Type | - | Crimp Type | Crimp Type | Crimp Type | - | Crimp Type | Crimp Type | Crimp Type | - | - | - | Crimp Type | - | - | - | - | - | - | - | - | - | - | Crimp Type | Crimp Type | Crimp Type | - | - | - | - | - | - | - | Crimp Type | Crimp Type |
Plunger Material | Copper Alloy | Copper Alloy | Copper Alloy / Carbon Steel | Copper Alloy / Carbon Steel | Carbon Steel | Copper Alloy | Carbon Steel | Copper Alloy | Carbon Steel | Copper Alloy / Carbon Steel | Copper Alloy | Copper Alloy / Carbon Steel | Carbon Steel / Others | - | Carbon Steel | Carbon Steel | Carbon Steel | Copper Alloy | Carbon Steel | Carbon Steel | - | - | Carbon Steel | Carbon Steel | - | Carbon Steel | - | Copper Alloy / Carbon Steel | - | - | - | Carbon Steel | - | - | - | Copper Alloy / Carbon Steel | Carbon Steel | Carbon Steel |
Plunger O.D. D1(Ø) | 2 ~ 3 | 1.5 ~ 4 | 0.37 ~ 0.5 | 0.68 ~ 1.3 | 1.5 ~ 2.5 | 1.3 ~ 2.54 | 0.93 ~ 1.5 | 1.96 ~ 3.95 | 0.6 ~ 1.2 | 0.48 ~ 1 | 1 ~ 1.9 | 1 ~ 2.4 | 1 ~ 3 | - | 0.29 ~ 0.4 | 1 | 0.54 ~ 0.9 | 0.48 ~ 1 | 0.69 ~ 1 | 5 ~ 8 | - | - | 0.15 ~ 0.3 | 0.21 ~ 0.34 | - | 0.42 ~ 0.8 | - | 0.68 ~ 1.5 | - | - | - | 1 ~ 4 | - | - | - | 0.12 ~ 0.5 | 0.49 ~ 1.2 | 0.53 ~ 2 |
Plunger Surface Treatment | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | - | - | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | Gold Plating on Nickel Undercoat | - | - | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | - | Nickel Plating Base, Rhodium Plating | - | Nickel Plating Base, Rhodium Plating | - | - | - | Nickel Plating | - | - | - | Gold Plating on Nickel Undercoat | Nickel Plating Base, Rhodium Plating | Nickel Plating Base, Rhodium Plating |
Plunger Length L1 (Range)(mm) | 8.1 to 12 ~ 12.1 to 15 | 8.1 to 12 | 0.1 to 3 ~ 3.1 to 5 | 5.1 to 8 | 12.1 to 15 | 8.1 to 12 | 8.1 to 12 | 8.1 to 12 | 12.1 to 15 | 3.1 to 5 | 5.1 to 8 | 8.1 to 12 ~ 12.1 to 15 | 12.1 to 15 | - | 0.1 to 3 ~ 3.1 to 5 | 5.1 to 8 | 3.1 to 5 | 5.1 to 8 | 3.1 to 5 | 15.1 or More | - | - | 0.1 to 3 ~ 3.1 to 5 | 0.1 to 3 ~ 3.1 to 5 | - | 0.1 to 3 ~ 3.1 to 5 | - | 3.1 to 5 | - | - | - | 12.1 to 15 ~ 15.1 or More | - | - | - | 0.1 to 3 | 5.1 to 8 | 3.1 to 5 ~ 8.1 to 12 |
Integrated Probe Type | Spring Externally Mounted / Spring Built-in | - | - | - | Spring Externally Mounted / With Screw Slot | - | - | - | Spring Externally Mounted | - | - | - | Spring Built-in | - | - | - | - | - | - | Screw Wire Connection | - | - | - | - | - | - | - | - | - | - | - | Resin Sleeve | - | - | - | Spring Built-in | - | - |
Receptacle Max. O.D. D (Range)(Ø) | 3.01 or More | 2.01 to 3 | 0.01 to 1 | 1.01 to 1.5 | 2.01 to 3 | 2.01 to 3 | 1.51 to 2 | 3.01 or More | 0.01 to 1 / 1.01 to 1.5 | 0.01 to 1 / 1.01 to 1.5 | 1.51 to 2 | 1.51 to 2 | 2.01 to 3 / 3.01 or More | - | 0.01 to 1 | 0.01 to 1 | 1.01 to 1.5 | 1.01 to 1.5 | 1.01 to 1.5 | 3.01 or More | - | - | 0.01 to 1 | 0.01 to 1 | 0.01 to 1 | 0.01 to 1 | 0.01 to 1 / 1.01 to 1.5 | 1.01 to 1.5 | 1.01 to 1.5 | 1.51 to 2 | 2.01 to 3 / 3.01 or More | 2.01 to 3 / 3.01 or More | - | - | - | - | 0.01 to 1 | 0.01 to 1 / 1.01 to 1.5 / 1.51 to 2 |
Barrel, Receptacle Material | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | - | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | - | - | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | - | - | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Copper Alloy | Resin | - | - | - | Copper Alloy | Copper Alloy | Copper Alloy |
Barrel, Receptacle O.D. D2(Ø) | 2.95 | 2.33 ~ 2.7 | 0.48 ~ 0.65 | 1.02 ~ 1.4 | 2 ~ 2.5 | 2 ~ 2.36 | 1.2 ~ 1.6 | 3.18 ~ 3.56 | 0.5 ~ 1.05 | 0.68 ~ 0.87 | 1.37 ~ 1.68 | 1.37 ~ 1.68 | 2 ~ 3.2 | - | 0.38 ~ 0.5 | 0.68 ~ 0.85 | 0.72 ~ 0.9 | 0.76 ~ 1 | 0.88 ~ 1.1 | 4.2 | - | - | 0.26 ~ 0.36 | 0.31 ~ 0.44 | 0.36 ~ 0.8 | 0.58 ~ 0.8 | 0.75 ~ 1 | 1 ~ 1.32 | 1.1 ~ 1.32 | 1.45 ~ 1.68 | 2.36 ~ 3.56 | 2 ~ 3.5 | - | - | - | - | 0.68 ~ 0.85 | 0.72 ~ 1.68 |
Barrel, Receptacle Length L2 (Range)(mm) | 30.1 or More | 20.1 to 25 ~ 30.1 or More | 10.1 to 15 ~ 15.1 to 20 | 20.1 to 25 ~ 30.1 or More | 5 to 10 | 20.1 to 25 ~ 30.1 or More | 20.1 to 25 ~ 30.1 or More | 25.1 to 30 ~ 30.1 or More | 5 to 10 | 10.1 to 15 ~ 15.1 to 20 | 15.1 to 20 ~ 20.1 to 25 | 20.1 to 25 ~ 25.1 to 30 | 20.1 to 25 | - | 5 to 10 ~ 10.1 to 15 | 15.1 to 20 ~ 25.1 to 30 | 10.1 to 15 ~ 15.1 to 20 | 25.1 to 30 ~ 30.1 or More | 10.1 to 15 ~ 15.1 to 20 | 10.1 to 15 | - | - | 5 to 10 ~ 10.1 to 15 | 5 to 10 ~ 10.1 to 15 | 10.1 to 15 ~ 15.1 to 20 | 10.1 to 15 ~ 15.1 to 20 | 10.1 to 15 ~ 30.1 or More | 10.1 to 15 ~ 15.1 to 20 | 15.1 to 20 ~ 25.1 to 30 | 20.1 to 25 ~ 25.1 to 30 | 30.1 or More | 10.1 to 15 | - | - | - | - | 15.1 to 20 ~ 25.1 to 30 | 20.1 to 25 ~ 25.1 to 30 |
Properties | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | Standard / High Frequency Support | Standard | Standard |
Initial Spring Pressure (Range)(gf) | 0 to 10 | 0 to 10 ~ 100.1 to 200 | 10.1 to 20 | 0 to 10 ~ 30.1 to 50 | 50.1 to 100 | 0 to 10 ~ 50.1 to 100 | 10.1 to 20 ~ 20.1 to 30 | 20.1 to 30 ~ 100.1 to 200 | 20.1 to 30 ~ 30.1 to 50 | 0 to 10 ~ 30.1 to 50 | 0 to 10 ~ 30.1 to 50 | 10.1 to 20 ~ 20.1 to 30 | 50.1 to 100 | - | 10.1 to 20 | 20.1 to 30 | 10.1 to 20 ~ 20.1 to 30 | 50.1 to 100 | 0 to 10 ~ 20.1 to 30 | 200.1 or More | - | - | 0 to 10 | 0 to 10 | - | 20.1 to 30 | - | 20.1 to 30 | - | - | - | 0 to 10 | - | - | - | 0 to 10 ~ 20.1 to 30 | 20.1 to 30 | 0 to 10 ~ 30.1 to 50 |
Allowable Current(A) | - | 1.5 | 1 | 3 | 3 | 1.5 | 1.5 | 1.5 | 0.5 ~ 3 | 1 | 3 | 1.5 | 3 | - | 1 | 2 | 1 | 1.3 | 3 | 5 | - | - | 0.5 | 1 | - | 1 | - | 3 | - | - | - | 3 | - | - | - | 0.5 ~ 1 | 2.5 | 0.5 ~ 1.3 |
Resistance(mΩ) | - | 80 | 100 | 60 | 80 | 80 | 80 | 80 | 50 | 100 | 80 | 80 | 80 | - | 180 | 80 | 80 | 80 | 60 | 35 | - | - | 250 | 180 | - | 100 | - | 60 | - | - | - | 80 | - | - | - | 50 ~ 300 | 60 | 200 ~ 250 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy