(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Barrel Receptacle Material: Phosphor Bronze
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 0.30-1.00
•Stroke (mm): 2.0
•Initial Spring Pressure (Range) (gf): 0~10
Part Number
Configured Part Number is shown.
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | W1-9 Tool Steel | Rhodium Plating on Nickel Undercoat |
② | Barrel | Phosphor Bronze | Gold Plating on Nickel Undercoat |
③ | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Phosphor Bronze | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
NP26 NP38 NR26 NR20K NRB26 NRB38 | - - - | A A B | - - | R R | - - | 1000 400 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | |
Initial | 2/3 Stroke | ||||||
NP26 | 0.5mm | 2.0mm | 3gf | 16gf | 0.5A | 250mΩ | 10,000 times |
NP31 | 0.6mm | 2.0mm | 2gf | 22gf | 1A | 180mΩ | 30,000 times |
NP31HD | 6gf | 23gf | |||||
NP38 | 0.8mm | 2.0mm | 15gf | 35gf | 1A | 180mΩ | 30,000 times |
NP20 | 0.9mm | 2.0mm (3.0mm) | 20gf | 50gf | 1A | 100mΩ | 30,000 times |
NP58 | 1.00mm | 2.0mm | 25gf | 50gf | 1A | 100mΩ | 50,000 times |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) |
NR26 | NP26 | 0.34~0.35mm |
NR31 | NP31 NP31HD | 0.42~0.43mm |
NR38 | NP38 | 0.53~0.54mm |
NR20K | NP20 | 0.63~0.64mm |
NR58 | NP58 | 0.78~0.79mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NP31-A |
NP31-B |
NP31-C |
NP31-D |
NP31-E |
NP31-G |
NP31-H |
NP31-J |
NP31-N |
NP31HD-A |
NP31HD-B |
NP31HD-C |
NP31HD-E |
NP31HD-H |
NP31HD-N |
NR31 |
Part Number |
---|
Loading...
Minimum Mounting Pitch(mm) | 0.30-1.00 | Barrel, Receptacle Material | Phosphor Bronze | Properties | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy