(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conductivity can be turned ON/OFF by using the probe.
Part Number
Configured Part Number is shown.
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | Brass | Gold Plating on Nickel Undercoat |
② | Barrel | Brass | Electroless Nickel Plating |
③ | Spring | Stainless Steel | - |
④ | Plunger | C1730B | Gold Plating on Nickel Undercoat |
⑤ | Sleeve | Polyacetal | - |
⑥ | Spring | SWP | Gold Plating |
⑦ | Pipe | Copper Alloy | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape |
SNP30 | - | B |
Part Number | Full Stroke | Operating Point | Spring Pressure | Maximum Operating Voltage | Replacement Cycle (Reference) | Mounting Hole for Press-Fitting Dimension (Reference) | |
Initial | 2/3 Stroke | ||||||
SNP30 | 6.0mm | 1.0mm from Tip | 10gf | 80gf | 15V | 100,000 times | 3.00~3.03mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNP30-B |
SNP30-BP |
SNP30-D |
SNP30-G |
SNP30-GP |
SNP30-GP8 |
SNP30-J |
SNP30-L |
SNP30-S |
Loading...
Type | Switch Probes | Minimum Mounting Pitch(mm) | 1.27-1.50 | Full Stroke (Range)(mm) | 5~6.5 |
---|---|---|---|---|---|
Full Stroke(mm) | 6.0 | Spring Pressure @2/3 Stroke(Range)(gf) | 50.1~100 | Plunger Material | Brass |
Plunger Surface Treatment | Nickel Plating Backing Gold Plating Finish | Integrated Probe Type | Standard type / Spring Built-In | Receptacle Max. O.D. D (Range)(Ø) | 3.01 or More |
Barrel, Receptacle Material | Brass | Barrel, Receptacles Outside Diameter(Ø) | 2.95 | Barrel, Receptacle Length L2 (Range)(mm) | 30.1 or More |
Properties | Standard | Initial Spring Pressure (Range)(gf) | 0~10 | Receptacle Outermost diameter(Ø) | 3.4 |
Barrel, Receptacles Length(mm) | 33.0 | Initial Spring Pressure(gf) | 10 | 2/3 Stroke Spring Pressure(gf) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy