(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 4.3
•Initial Spring Pressure (Range) (gf): 20.1~30
•Allowable Current (A): 2
Part Number
Configured Part Number is shown.
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | W1-9 Tool Steel | Rhodium Plating on Nickel Undercoat |
② | Barrel | Phosphor Bronze | Gold Plating on Nickel Undercoat |
③ | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Copper Alloy | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP30 NP68S3SF NR30K NR72K NRSHB30 NRB68 | - - - | A B B | - - | R W | - - | 1000 1000 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | |
Initial | 2/3 Stroke | ||||||
NP30 | 1.27mm | 2.5mm (2.0mm) | 5gf(40gf) | 45gf(80gf) | 1A | 100mΩ | 50,000 times |
NP30HD | 15gf | 46gf | |||||
NP72 | 1.27mm | 2.5mm | 30gf | 50gf | 1A | 80mΩ | 25,000 times |
NP72HD | 15gf | 100gf | |||||
NP68S3SF | 1.27mm | 4.3mm | 25gf | 50gf | 2A | 80mΩ | 30,000 times |
NP68S3 | 30gf | 90gf | |||||
NP76 | 1.27mm | 6.0mm | 60gf | 150gf | 1.3A | 80mΩ | 300,000 times |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) |
NR30K | NP30 NP30HD | 0.85~0.86mm |
NR30SH-B | 0.87~0.88mm | |
NR72K | NP72 NP72HD | 0.88~0.89mm |
NR68 | NP68S3SF NP68S3 | 0.83~0.84mm |
NR68S | ||
NR76 | NP76 | 0.97~0.98mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NP68S3-A |
NP68S3-B |
NP68S3-D |
NP68S3-E |
NP68S3-G |
NP68S3SF-A |
NP68S3SF-B |
NP68S3SF-D |
NP68S3SF-E |
NP68S3SF-G |
NP68S3SF-K |
NR68 |
NR68S |
Part Number |
---|
Loading...
Minimum Mounting Pitch(mm) | 1.27-1.50 | Properties | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy