(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Collar for Indexing Plunger PXC
NBK
[Features]
- Use with an indexing plunger.
- Standard Steel PXC and stainless steel PXCS.
- Stable fixation, even on thin mounting surfaces.
Days to Ship: | 10 Days or more |
---|
Mounting Jig for Indexing Plunger PXV-W/PXV-Z
NBK
Use in combination with an indexing plunger.
[Features]
- Use in combination with indexing plunger "PXV" or "PXVS".
- Set screws (Grub screws with brass pad SGP-BR) included with all products.
- Materials/finish: SUM22L, black oxide (black).
Days to Ship: | 8 Days or more |
---|
NBK
Holder for press fit plunger. Three standard installation methods.
[Features]
- Holder for press fit plunger PPR.
- Three standard installation methods.
- PPH-L: Left-hand single-side fixed type.
- PPH-R: Right-hand single-side fixed type.
- PPH-B: Two-side fixed type.
- Fixed to machinery or equipment with commercial flathead screws.
- Materials/finish: Zinc die cast, nickel plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Konishi
A hex nut for plungers.
For complete product overview and details on Lock Nut LN see the sections below:
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 28 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Brand | NBK | NBK | NBK | NBK | Konishi | Konishi |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 28 Days or more |
Types | Mounting auxiliary parts | Mounting auxiliary parts | Mounting auxiliary parts | Mounting auxiliary parts | Mounting auxiliary parts | Mounting auxiliary parts |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy