(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI
Any of the following three types can be selected according to the mounting space: Round Flanged, 2-hole Compact Flanged and Square Flanged.
Days to Ship: | Same day or more |
---|
Show Stock Products
Lead Screw Nuts - Anti-Backlash Type
MISUMI
Improves Positioning Precision.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Usable without having to connect to a nut bracket. Can be screw-tightened vertically.
Days to Ship: | 8 Days or more |
---|
Lead Screw Nuts - Resin, Standard
MISUMI
•Type : Flanged
•Material : Polyacetal
•Mounting Feature : thru Hole
For complete product overview and details on Resin Lead Screw Nuts see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
It is necessary to connect this to a nut bracket and to implement rotation stopper.
Days to Ship: | 8 Days or more |
---|
MISUMI
Enables to reduce the amount of grease to be applied and the involved frequency compared to the Standard Type.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type : Nut Bracket
For complete product overview and details on Lead Screw Nut Brackets see the sections below:
Days to Ship: | 10 Days or more |
---|
Lead Screw Nuts - Flanged, Fine Pitch
MISUMI
Fine Pitch for Positioning Standardized
Days to Ship: | 8 Days or more |
---|
Lead Screw Nuts - Resin, High Strength
MISUMI
The plastic nuts have good mechanical properties and require no lubrication.
Days to Ship: | 8 Days or more |
---|
MISUMI
Can be used without a nut bracket.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type : Spacer
•Material : Steel
For complete product overview and details on Spacers for Wide Block see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.
Days to Ship: | 8 Days or more |
---|
Lead Screw Nuts - Slotted Hole
MISUMI
Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.
Days to Ship: | 8 Days or more |
---|
MISUMI
Pilot Type and Tapped Hole Type are effective for vertical mount on plate. Slotted Hole Type enables fine position adjustment on installation.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Thread Direction |
Thread Nominal D(Ø) |
Nut Shape |
Nut O.D. Dn(Ø) |
Material |
Mounting Feature |
Other Features |
Nut Length Ln(mm) |
Nut Width Wn(mm) |
|
|
|
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Flanged | Flanged | Block Type | Flanged | Straight | Flanged | Nut Bracket | Flanged | Flanged | Block Type | Spacer | Flanged | Flanged | Flanged |
Thread Direction | Right / Left | Right | Right / Left | Right / Left | Right / Left | Right / Left | - | Right | Right | Right / Left | - | Right | Right | Right |
Thread Nominal D(Ø) | 8 ~ 50 | 10 ~ 20 | 10 ~ 32 | 10 ~ 32 | 8 ~ 50 | 10 ~ 40 | - | 10 ~ 32 | 10 ~ 20 | 10 ~ 32 | - | 14 ~ 25 | 14 ~ 32 | 14 ~ 32 |
Nut Shape | Round Flanged / 2-Face Cut Flange / Square Flanged | Round Flanged | Block Type | Round Flanged | Straight | Round Flanged / 2-Face Cut Flange | - | Round Flanged | Round Flanged / 2-Face Cut Flange | Block Type | - | With Pilot | Round Flanged | Round Flanged |
Nut O.D. Dn(Ø) | 15 ~ 68 | 20 ~ 32 | - | 20 ~ 44 | 15 ~ 68 | 20 ~ 58 | - | 20 ~ 44 | 20 ~ 32 | - | - | 22 ~ 36 | 22 ~ 44 | 22 ~ 44 |
Material | Brass | Brass | Brass | Resin | Bronze | Brass | Aluminum / Steel | Brass | Resin | Brass | Steel | Brass | Brass | Brass |
Mounting Feature | Through Hole | Through Hole | Tapped Hole | Through Hole | - | Through Hole | - | Through Hole | Through Hole | Tapped Hole | - | Pilot | Slotted Hole | Tapped Hole |
Other Features | Compact | Zero Backlash | - | - | - | Oil Free | - | RoHS Compliant | - | - | - | - | - | - |
Nut Length Ln(mm) | 19 ~ 80 | 34 ~ 52 | 24 ~ 56 | 24 ~ 56 | 20 ~ 67 | 24 ~ 70 | - | 24 ~ 56 | 24 ~ 40 | 24 ~ 62 | - | 30 ~ 50 | 30 ~ 56 | 30 ~ 56 |
Nut Width Wn(mm) | - | - | 30 ~ 68 | - | - | - | - | - | - | 20 ~ 44 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy