(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Nuts - Anti-Backlash Type

Lead Screw Nuts - Anti-Backlash Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Improves Positioning Precision.

  • inCAD Components

PDFP.2019-816

Unit examples related to this product
Lead Screw Nuts - Anti-Basklash Type:Related Image
[ M ] Material: Brass

Specifications

Part Number
MTBLR20
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87
Part Number Pitch
P
D D1 T (L1) J B P.C.D. K M Allowable Dynamic Thrust (kN) Mass (g)
Type d
Round Flanged
MTBLR
10 2 20 36 5 33 13 15 26 4.3 3 2.60 100
12 22 44 36.5 16.5 16 31 5.4 3.39 130
16 3 28 51 6 45 21 20 38 6.6 4 6.29 230
20 4 32 56 52 24 25 42 9.32 310

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTBLR10
MTBLR12
MTBLR16
MTBLR20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

101026002034
1 Piece(s)Available

Same day

Stock

101233902236.5
1 Piece(s)Available

8 Days or more

101662902845
1 Piece(s)Available

8 Days or more

102093203252

Loading...

  1. 1

More Information

- Features of Ant-Backlash Type

Regular Type
Lead Screw Nuts - Anti-Basklash Type:Related Image

Regular type has axial play of shaft and nut, and this causes backlash on reverse driving direction.

Ant-Backlash Type
Lead Screw Nuts - Anti-Basklash Type:Related Image

Backlash Type can make a play between shaft and nut free by spring force of thin type precompression spring installed between main nut and accessory nut. Even if there is abrasion, spring force controls backlash.

(Note) Effect is dependent on load condition (load and direction).

(1) Positioning Error Comparison (Reference Value)
Lead Screw Nuts - Anti-Basklash Type:Related Image
· Controls the deterioration in precision of positioning caused by Moment of Inertia during shut down of motion and driving fluctuation effect.
(2) Positioning Repeatability Error Comparison (Reference Value)
Lead Screw Nuts - Anti-Basklash Type:Related Image
· Positioning repeatability is improved by Ant-Backlash structure.
Test Conditions: Sample Nut: MTBLR16 Axis: MTSRG−270
Travel Distance: 75mm

Example

- How to mount the Ant-Backlash Type
((1) Remove the sticker that is temporarily fixing the main and accessory nuts. In this condition, the main and accessory nuts are fixed by 2 pieces of set screws.
(2) While the set screw is fixed, it is turned to screw shaft of trapezoidal screw as it is inserted.
(3) After insertion of accessory nut, a set screw is rotated approximately 45° to 90° to loosen, The tightening of main and accessory nuts is released and activates spring effectiveness.
(Caution) The mounted set screw must not protrude out from external diameter of the accessory nut. In order to prevent dropout of the set screw due to vibration and the like, insert it up to the accessory nut part of the housing.

 

Basic Information

Type Flanged Screw Turn Direction Right-hand Thread Nut Shape Round Flanged
Material C6782 (JIS) (Solid Lubricant Embedded) Mounting Feature Through Hole Other Features Zero Backlash
Number of Holes 4

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.