(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Nuts - Straight

Lead Screw Nuts - Straight
  • Volume Discount

It is necessary to connect this to a nut bracket and to implement rotation stopper.

  • inCAD Components

PDFP.2019-838

Unit examples related to this product
Lead Screw Nuts - Straight:Related Image
・Materials
[ M ] Material: CAC406C

Specifications

Part Number
MTSSR16
Part NumberPitch
P
DLAllowable Dynamic Thrust
(kN)
Mass (g)
TypedMTSSR
MTSSL
MTSSR
MTSSL

([ ! ]d8 is for MTSSR only)
(8)1.515201.4722
10  2202.0640
1222222.8450
1433.6350
1628264.90100
18432316.86160
207.65150
22536409.90240
2511.38210
28444514.42390
32617.06320
36524921.18530
40585727.46720
508686740.111126

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSSL10
MTSSL12
MTSSL14
MTSSL16
MTSSL18
MTSSL20
MTSSL22
MTSSL25
MTSSL28
MTSSL32
MTSSL36
MTSSL40
MTSSL50
MTSSR8
MTSSR10
MTSSR12
MTSSR14
MTSSR16
MTSSR18
MTSSR20
MTSSR22
MTSSR25
MTSSR28
MTSSR32
MTSSR36
MTSSR40
MTSSR50
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Turn Direction Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

Left-hand Thread1020602020
1 Piece(s)Available

8 Days or more

Left-hand Thread1228402222
1 Piece(s)Available

8 Days or more

Left-hand Thread1436302222
1 Piece(s)Available

8 Days or more

Left-hand Thread1649002826
1 Piece(s)Available

8 Days or more

Left-hand Thread1868603231
1 Piece(s)Available

8 Days or more

Left-hand Thread2076503231
1 Piece(s)Available

8 Days or more

Left-hand Thread2299003640
1 Piece(s)Available

8 Days or more

Left-hand Thread25113803640
1 Piece(s)Available

8 Days or more

Left-hand Thread28144204445
1 Piece(s)Available

8 Days or more

Left-hand Thread32170604445
1 Piece(s)Available

8 Days or more

Left-hand Thread36211805249
1 Piece(s)Available

8 Days or more

Left-hand Thread40274605857
1 Piece(s)Available

8 Days or more

Left-hand Thread50401106867
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread814701520
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1020602020
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1228402222
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1436302222
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1649002826
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1868603231
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread2076503231
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread2299003640
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread25113803640
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread28144204445
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread32170604445
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread36211805249
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread40274605857
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread50401106867

Loading...

  1. 1
 

Basic Information

Type Straight Nut Shape Straight Material CAC406C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.