(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Lead Screw Nuts - Wide Block

Lead Screw Nuts - Wide Block
  • Volume Discount

Usable without having to connect to a nut bracket. Can be screw-tightened vertically.

  • inCAD Components
Block Style Lead Screw Nuts - Wide Block:Related Image
・Materials
[ M ] Material: C6782 (Solid lubricant embedded for MTSMHR)

Specifications

Part Number
MTSMHR20
Part NumberPitch PhWHLL1W1W2CMAllowable Dynamic Thrust (kN)Mass (g)
Typed
MTSBHR
(Right-Hand Screw)
MTSBHL
(Left-Hand Screw)
MTSMHR
(Right-Hand Lubrication-Free Screw)
Only * marked sizes are available for MTSMHR.
*10210302024162084M482.5587
*122113822302026105M5103.92147
*143113822302026105M5104.90140
*163144428352432105M5106.67267
184164832402836116M6128.72375
*204164832402836116M6129.81357
2252062385034461410M81612.36670
*2552062385034461410M81614.22629
2852568475640521410M81617.951041
*3262568475640521410M81621.08970

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBHL10
MTSBHL12
MTSBHL14
MTSBHL16
MTSBHL18
MTSBHL20
MTSBHL22
MTSBHL25
MTSBHL28
MTSBHL32
MTSBHR10
MTSBHR12
MTSBHR14
MTSBHR16
MTSBHR18
MTSBHR20
MTSBHR22
MTSBHR25
MTSBHR28
MTSBHR32
MTSMHR10
MTSMHR12
MTSMHR14
MTSMHR16
MTSMHR20
MTSMHR25
MTSMHR32
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Turn Direction Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut Length L1 (or L)
(mm)
Nut Width W
(mm)
1 Piece(s)Available

8 Days or more

Left-hand Thread1025502430
1 Piece(s)Available

8 Days or more

Left-hand Thread1239203038
1 Piece(s)Available

8 Days or more

Left-hand Thread1449003038
1 Piece(s)Available

8 Days or more

Left-hand Thread1666703544
1 Piece(s)Available

8 Days or more

Left-hand Thread1887204048
1 Piece(s)Available

8 Days or more

Left-hand Thread2098104048
1 Piece(s)Available

8 Days or more

Left-hand Thread22123605062
1 Piece(s)Available

8 Days or more

Left-hand Thread25142205062
1 Piece(s)Available

8 Days or more

Left-hand Thread28179505668
1 Piece(s)Available

8 Days or more

Left-hand Thread32210805668
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1025502430
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1239203038
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1449003038
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1666703544
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1887204048
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread2098104048
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread22123605062
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread25142205062
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread28179505668
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread32210805668
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1025502430
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1239203038
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1449003038
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1666703544
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread2098104048
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread25142205062
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread32210805668

Loading...

  1. 1

More Information

Block Style Lead Screw Nuts - Wide Block:Related Image
 

Basic Information

Type Block Type Nut Shape Block Type Material C6782 (JIS)
Mounting Feature Tapped Hole Number of Holes 4

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.