(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Lead Screw Nut Brackets

Lead Screw Nut Brackets
  • Degreasing
  • Spec Change

•Type : Nut Bracket
For complete product overview and details on Lead Screw Nut Brackets see the sections below:

  • inCAD Components
Lead Screw Nut Brackets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
DNBB1045 Carbon SteelBlack Oxide
DNBMElectroless Nickel Plating
DNBA5052 Aluminum AlloyClear Anodize

Specifications

Lead Screw Nut Brackets:Related Image
Part NumberHABP.C.D.M1 x ℓD1L23M2 x ℓApplicable Nuts
TypeNo.MTS_R, MTSFL
DNBB
DNBM
DNBA
2642025304040H+2026M4x7203024612M4x810
3152325304050H+2331M5x7223530814M5x1012, 14
3862730355060H+2738M6x1028453418M6x1216
426293035405065H+29423250392318, 20
4763235405070H+32473650463022, 25
5884045506080H+4058M8x1244604832M8x1628, 32
6684345506086H+43665265523636
761050556070100H+5076M10x145875601040M10x2040
8510586070116H+58856885705050

Alterations

Lead Screw Nut Brackets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DNBA264-[20,​25,​30,​40]
DNBA315-[23,​25,​30,​40]
DNBA386-[27,​30,​35,​50]
DNBA426-[29,​30,​35,​40,​50]
DNBA476-[32,​35,​40,​50]
DNBA588-[40,​45,​50,​60]
DNBA668-[43,​45,​50,​60]
DNBA7610-[50,​55,​60,​70]
DNBA8510-[58,​60,​70]
DNBB264-[20,​25,​30,​40]
DNBB315-[23,​25,​30,​40]
DNBB386-[27,​30,​35,​50]
DNBB426-[29,​30,​35,​40,​50]
DNBB476-[32,​35,​40,​50]
DNBB588-[40,​45,​50,​60]
DNBB668-[43,​45,​50,​60]
DNBB7610-[50,​55,​60,​70]
DNBB8510-[58,​60,​70]
DNBM264-[20,​25,​30,​40]
DNBM315-[23,​25,​30,​40]
DNBM386-[27,​30,​35,​50]
DNBM426-[29,​30,​35,​40,​50]
DNBM476-[32,​35,​40,​50]
DNBM588-[40,​45,​50,​60]
DNBM668-[43,​45,​50,​60]
DNBM7610-[50,​55,​60,​70]
DNBM8510-[58,​60,​70]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment No.(P.C.D) H
(mm)
1 Piece(s)

10 Days or more

10AluminumClear Anodize264(26)20 ~ 40
1 Piece(s)

10 Days or more

10AluminumClear Anodize315(31)23 ~ 40
1 Piece(s)

10 Days or more

10AluminumClear Anodize386(38)27 ~ 50
1 Piece(s)

10 Days or more

10AluminumClear Anodize426(42)29 ~ 50
1 Piece(s)

10 Days or more

10AluminumClear Anodize476(47)32 ~ 50
1 Piece(s)

10 Days or more

10AluminumClear Anodize588(58)40 ~ 60
1 Piece(s)

10 Days or more

10AluminumClear Anodize668(66)43 ~ 60
1 Piece(s)

10 Days or more

10AluminumClear Anodize7610(76)50 ~ 70
1 Piece(s)

10 Days or more

10AluminumClear Anodize8510(85)58 ~ 70
1 Piece(s)

10 Days or more

10SteelBlack Oxide264(26)20 ~ 40
1 Piece(s)

10 Days or more

10SteelBlack Oxide315(31)23 ~ 40
1 Piece(s)

10 Days or more

10SteelBlack Oxide386(38)27 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide426(42)29 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide476(47)32 ~ 50
1 Piece(s)

10 Days or more

10SteelBlack Oxide588(58)40 ~ 60
1 Piece(s)

10 Days or more

10SteelBlack Oxide668(66)43 ~ 60
1 Piece(s)

10 Days or more

10SteelBlack Oxide7610(76)50 ~ 70
1 Piece(s)

10 Days or more

10SteelBlack Oxide8510(85)58 ~ 70
1 Piece(s)

10 Days or more

10SteelElectroless Nickel264(26)20 ~ 40
1 Piece(s)

10 Days or more

10SteelElectroless Nickel315(31)23 ~ 40
1 Piece(s)

10 Days or more

10SteelElectroless Nickel386(38)27 ~ 50
1 Piece(s)

10 Days or more

10SteelElectroless Nickel426(42)29 ~ 50
1 Piece(s)

10 Days or more

10SteelElectroless Nickel476(47)32 ~ 50
1 Piece(s)

10 Days or more

10SteelElectroless Nickel588(58)40 ~ 60
1 Piece(s)

10 Days or more

10SteelElectroless Nickel668(66)43 ~ 60
1 Piece(s)

10 Days or more

10SteelElectroless Nickel7610(76)50 ~ 70
1 Piece(s)

10 Days or more

10SteelElectroless Nickel8510(85)58 ~ 70

Loading...

  1. 1

Example

Lead Screw Nut Brackets:Related Image
 

Basic Information

Type Nut Bracket

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.