(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Linear Guide Rail with Rack Gear Set
THK
This type includes a rack. By fitting a rack to the LM rail, drive mechanism design and mounting are easier than before.
Days to Ship: | Quote |
---|
Standard Linear Guide Shaft Set
THK
Separate type. Suited to spaces where space saving in the height direction is required or mounting accurately is difficult. Suited to spaces which require radial direction rigidity.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Block Type |
Rail Type |
Rail Width(mm) |
Assembly height H(mm) |
Material |
Nominal Model Number |
Ball Alignment |
Retainer |
Brand | THK | THK |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | Quote | Quote |
Types | Separate | Separate |
Block Type | Standard / Short | Standard / Short |
Rail Type | Standard | Standard |
Rail Width(mm) | 44.91 ~ 60.18 | 15 ~ 34 |
Assembly height H(mm) | 30 ~ 38 | 20 ~ 38 |
Material | Carbon Steel | Carbon Steel |
Nominal Model Number | 25 ~ 35 | 15 ~ 35 |
Ball Alignment | 2 Rows of Circular | 2 Rows of Circular |
Retainer | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy