(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Linear Guide Shaft Set

Standard Linear Guide Shaft Set

Separate type. Suited to spaces where space saving in the height direction is required or mounting accurately is difficult. Suited to spaces which require radial direction rigidity.

Part Number

Configured Part Number is shown.

Part Number
GSR15T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[67-2000/1]L
GSR15T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[67-2000/1]L[H,​P]
GSR15T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[67-2000/1]L
GSR15T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[67-2000/1]L[H,​P]
GSR15V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[54-3000/1]L
GSR15V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[54-3000/1]L[H,​P]
GSR15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[54-3000/1]L
GSR15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[54-3000/1]L[H,​P]
GSR20T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-3000/1]L
GSR20T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-3000/1]L[H,​P]
GSR20T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[87-3000/1]L
GSR20T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[87-3000/1]L[H,​P]
GSR20V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-3000/1]L
GSR20V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-3000/1]L[H,​P]
GSR20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[72-3000/1]L
GSR20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[72-3000/1]L[H,​P]
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[101-3000/1]L
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[101-3000/1]L[H,​P]
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[101-3000/1]L
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[101-3000/1]L[H,​P]
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-3000/1]L
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-3000/1]L[H,​P]
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-3000/1]L
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-3000/1]L[H,​P]
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[116-3000/1]L
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[116-3000/1]L[H,​P]
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[116-3000/1]L
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[116-3000/1]L[H,​P]
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[130-3000/1]L
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[130-3000/1]L[H,​P]
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[130-3000/1]L
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[130-3000/1]L[H,​P]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
Nominal Model Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
The number of mounting hole for blocks
(piece)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
The dimension L1 of bocks
(mm)
1 Piece(s)

Quote

Standard1520155690843052.545.23259.84M4740.2
1 Piece(s)

Quote

Standard1520155690843052.545.23259.84M4740.2
1 Piece(s)

Quote

Standard1520155690843052.545.23259.84M4740.2
1 Piece(s)

Quote

Standard1520155690843052.545.23259.84M4740.2
1 Piece(s)

Quote

Short1520154310559025.221.83247.12M4727.5
1 Piece(s)

Quote

Short1520154310559025.221.83247.12M4727.5
1 Piece(s)

Quote

Short1520154310559025.221.83247.12M4727.5
1 Piece(s)

Quote

Short1520154310559025.221.83247.12M4727.5
1 Piece(s)

Quote

Standard20242092201320010288.543744M5850.2
1 Piece(s)

Quote

Standard20242092201320010288.543744M5850.2
1 Piece(s)

Quote

Standard20242092201320010288.543744M5850.2
1 Piece(s)

Quote

Standard20242092201320010288.543744M5850.2
1 Piece(s)

Quote

Short2024207010882049.843.14358.12M5834.3
1 Piece(s)

Quote

Short2024207010882049.843.14358.12M5834.3
1 Piece(s)

Quote

Short2024207010882049.843.14358.12M5834.3
1 Piece(s)

Quote

Short2024207010882049.843.14358.12M5834.3
1 Piece(s)

Quote

Standard233025135001900017715250884M61060.2
1 Piece(s)

Quote

Standard233025135001900017715250884M61060.2
1 Piece(s)

Quote

Standard233025135001900017715250884M61060.2
1 Piece(s)

Quote

Standard233025135001900017715250884M61060.2
1 Piece(s)

Quote

Short233025102901265085.874.250692M61041.2
1 Piece(s)

Quote

Short233025102901265085.874.250692M61041.2
1 Piece(s)

Quote

Short233025102901265085.874.250692M61041.2
1 Piece(s)

Quote

Short233025102901265085.874.250692M61041.2
1 Piece(s)

Quote

Standard3433301880025900282243571034M81270.3
1 Piece(s)

Quote

Standard3433301880025900282243571034M81270.3
1 Piece(s)

Quote

Standard3433301880025900282243571034M81270.3
1 Piece(s)

Quote

Standard3433301880025900282243571034M81270.3
1 Piece(s)

Quote

Standard3438352510033800421362681174M81580.3
1 Piece(s)

Quote

Standard3438352510033800421362681174M81580.3
1 Piece(s)

Quote

Standard3438352510033800421362681174M81580.3
1 Piece(s)

Quote

Standard3438352510033800421362681174M81580.3

Loading...

  1. 1

Basic Information

Types Separate Rail Type Standard Material Carbon Steel
Ball Alignment 2 Rows of Circular Retainer No Lubrication System Lubricant Application
Rolling Element Ball Mounting hole for blocks Tapped Holes

Additional Products in this Category

Tech Support