Self-Lubricating Bars & Pipes
Lubrication-free materials (cylindrical rods, pipes) are materials shaped like a cylindrical rod or pipe that can be used without lubrication, which reduces the amount of lubricating oil needed for the system and the refilling frequency. These are mainly used for bearings and are made from special metal or resin. In the case of regular materials, seizure may occur due to severe operation, friction heat, high loads or contaminant entry. As such, lubricant refilling and maintenance must be performed periodically as a countermeasure for seizure. However, in the case of lubrication-free materials, their intrinsic seizure and abrasion resistance enable maintenance-free operation even under severe conditions such as high loads. Lubrication-free operation cuts costs for items such as lubrication devices, lubricating oil, recycling of lubricating oil and maintenance. Seizure problems are also prevented, resulting in higher machine performance and longer lifespan.
Days to Ship |
- All
- Same day
- 8 Days or Less
- 15 Days or Less
|
-
Material Round Bar Cermet M (54M)
Oiles
•Shape: Round bar
•Operating Temperature Range (?): -40::200
•Lubrication: Non-Lubricated
•Material: Metal system
•Type: Material
Days to Ship: |
Same day or more
|
Show Stock Products
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Shape
|
---|
Material
|
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Shape
-
Material
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Self-Lubricating Bars & Pipes
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy