(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Round Bar Cermet M (54M)

Material Round Bar Cermet M (54M)
  • Volume Discount

•Shape: Round bar
•Operating Temperature Range (?): -40::200
•Lubrication: Non-Lubricated
•Material: Metal system
•Type: Material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
54M-0910
54M-1316
54M-1821
54M-2126
54M-2631
54M-3341
54M-4146
54M-6049
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(φ)
Length L
(mm)
1 Piece(s)Available

Same day

Stock

-910
1 Piece(s)Available

Same day

Stock

-1316
1 Piece(s)Available

Same day

Stock

101821
1 Piece(s)Available

8 Days or more

102126
1 Piece(s)Available

8 Days or more

-2631
1 Piece(s)Available

8 Days or more

103341
1 Piece(s)Available

15 Days or more

-4146
1 Piece(s)Available

8 Days or more

-6049

Loading...

  1. 1

Basic Information

Shape Round bar Material Metal system Operating Temperature Range(℃) -40::200
Metal Material Solid lubricant distributed Sintering

Additional Products in this Category

Tech Support