(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Tape Measure Eslon Tape Measure (Glass Fibers)

Large Tape Measure Eslon Tape Measure (Glass Fibers)
  • Volume Discount

•Product Model: Large Tape Measure
•Tape Width (mm): 12
•Standard Tension (n): 10
•455 mm Pitch Display: Not Included
•JIS Specification: JIS Class 1

Part Number

Configured Part Number is shown.

Part Number
12-30HRW
12-50HRW
12-100HRW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tape length
(M)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

304906648069606353-2020630
1 Piece(s)Available

8 Days or more

504906648061938353-2038950
1 Piece(s)Available

8 Days or more

1004906648083350353-20111740

Loading...

  1. 1

Basic Information

Material Glass Fiber Tape width(mm) 12 Product Model Large Tape Measure
Standard Tension(N) 10 455 mm Pitch Display NA JIS Specification JIS1 Grade
Tape Thickness(mm) 0.48 Features 12 mm-wide tape with scales printed on both sides. Tape surface has a 2-mm scale on a white background, and the back side has a 5 mm scale on a yellow background. Uses a planet gear that can wind at triple speed. Tape has good durability with excellent bend and twist resistance.

Additional Products in this Category

Tech Support