(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kaclong 10 Width (Steel)

Part Number

Configured Part Number is shown.

Part Number
128234
128241
Part NumberMinimum order quantityVolume DiscountDays to Ship Tape length
(M)
Mass
(g)
Manufacturer Model Number
1 Piece(s)Available

8 Days or more

20320KL10-20BP
1 Piece(s)Available

8 Days or more

30415KL10-30BP

Loading...

  1. 1

Basic Information

Material Steel Tape width(mm) 10 Product Model Small tape measure
Standard Tension(N) 20 455 mm Pitch Display Available JIS Specification JIS1 Grade
Tape Thickness(mm) 0.18 Tape Coating Acrylic Resin Coating

Additional Products in this Category

Tech Support