(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
A highly accurate V block, essential for processing round products or chamfering with vises. The dimensions can be freely specified
Days to Ship: | 12 Days or more |
---|
Precision Modular Machine Vise
GERARDI
•Feature: Components with high precision within 0.02 mm make up this steel modular vise. Vise fittings use an automatic pull-down configuration to prevent the work from rising up. Attach a milling machine for primary use as a rough machining unit or
•Material: Steel
•Hardness: HRC60±2
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Cast iron
・Only -3 equipped with mount groove
・-1, -2, -4 has flat sides.
・Jaw width…75mm
・Max opening…75mm
・Weight…5.0kg
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Durable and tough design for each part.
· Attaches to milling machines and is mainly used for rough machining.
Days to Ship: | 8 Days or more |
---|
Loctite MC Precision Machine Vise
Nabeya
When using in parallel, multiple units can be installed as it has no flange. The parallel accuracy of the parallel specification is within 0.01. Can also be used while turned sideways.
Days to Ship: | 11 Days or more |
---|
Maker's Vise Wedge Locking Tool
Nabeya
[Features]
· The accuracy is higher than the former JIS 0 class.
· Tightening from the front is possible when mounted on a 1, 2 or 4-sided angle plate.
· Uses SCM440 material that is hardened to HRC50 or higher to retain precision for longer.
· Back surface has a guide block so precision can be easily improved
Days to Ship: | 11 Days or more |
---|
Precision Vise - Wrench Fastening, VA
Trusco Nakayama
[Features]
· Precision finishing by total quenching, total grinding.
· Precision can be retained for long periods of time to prevent uplift.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.
Days to Ship: | 8 Days or more |
---|
Precision Vise - Wrench Fastening, TVB
Trusco Nakayama
[Features]
· Precision finishing by total quenching, total grinding.
· Precision can be retained for a long period of time in order to prevent uplift.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.
Days to Ship: | 8 Days or more |
---|
Precision Stainless Steel Vise DN80-1/80-2
JAPAN AUTOMATIC MACHINE
•A (mm): 170
•Dimension H (mm): 48
•Dimension I: M6
•J(W×D) (mm): 7×6
•Dimension K (mm): 8
Days to Ship: | 15 Days or more |
---|
Precision Stainless Steel Vise DS80/150
JAPAN AUTOMATIC MACHINE
•Dimension I: M6
•Material: Special Stainless Steel
•Quenching Hardness: HRC57~60°
•Parallelism: Within 0.002/100 mm
•Perpendicularity: Within 0.005/100 mm
Days to Ship: | 15 Days or more |
---|
Super Tool
[Features]
· Moves straight up and down smoothly.
· Built-in bearing allows level adjustments to be made with minimal force.
· Ball swivel can be set to the desired angle.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· A precision vise for ultra-precision finishing.
· Can be utilized for a wide range of grinding, cutting, and drilling.
· The round object machining V-groove (G) is attached to the crosswise direction of the mobile jaw, or the lengthwise/crosswise direction (SPV80-150).
· Sub-zero treatment minimizes aging deterioration.
Days to Ship: | 8 Days or more |
---|
ESCO
[Specifications]
·Esco Precision Machine Vise Drill Press Vise.
·Side: Flat type
・ Material: Cast iron
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Block for Vises, Plain Model 【2 Pieces Per Package】
MISUMI
A parallel block whose height can be freely specified
Days to Ship: | 13 Days or more |
---|
Parallel Block for Vises, Stepped Model 【2 Pieces Per Package】
MISUMI
A parallel block with steps to be used when there the potential for interference from cutting tools
Days to Ship: | 13 Days or more |
---|
Parallel Block (Biomaterial), Stepped Model
MISUMI
A parallel block with high-precision polished thickness. Can also be stacked to use.
Days to Ship: | 13 Days or more |
---|
Vise Mouthpiece, Quenched Model/Self-Cut Model
MISUMI
First in Industry. Vise Mouthpiece Whose Size Can Be Specified
Days to Ship: | 12 Days or more |
---|
MISUMI
An angle block, essential for angle processing with vises. The dimensions can be freely specified
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Handle Joint for Loctite CV Precision Machine Vise
Nabeya
Loctite CV precise machine vise parts.
Days to Ship: | 11 Days or more |
---|
Nabeya
Raised structure that avoids the interference of the machine spindle: The length of the cutter can be shortened to reduce processing time and labor. Loctite lift prevention mechanism: A hemispherical segment is used to apply force on the movable part in a downward sloping direction at 45 degrees in order to prevent the workpiece from rising up. Socket replacement type: Three types of socket are included as standard and can be selected according to the machining conditions.
Days to Ship: | 11 Days or more |
---|
Nabeya
Double clamp type when shipped. Two workpieces can be quickly clamped at the same time even when they have different sizes. When tightened, the Loctite lift prevention mechanism restrains the workpiece from rising up. Can be made into a single clamp type as the standard accessories are reassembled, and the body is made of ductile cast iron that has been quenched on the sliding surface.
Days to Ship: | 11 Days or more |
---|
Loctite Precision Machine Vise L Type
Nabeya
The opening is 45% bigger compared with vises of the same type (LT150M). Weight is 20% lighter than vises of the same size to make it easy to carry. The lifting prevention mechanism suppresses the uplift of a movable object or workpiece. It is made of ductile cast iron, preventing warping and damage during tightening. The sliding part has excellent wear resistance as it has been flame quenched.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
Convenient for 5-face machining of the workpiece. Securely clamps the workpiece base. Two types of clamp are available depending on the workpiece. FOJ-BS is suitable for ferrous metals and FOJ-GS for non-ferrous metals.
Days to Ship: | 11 Days or more |
---|
Pull Down Vise【2 Pieces Per Package】
Nabeya
Handles small mouth openings caused by defects in machine vise, milling vise, shaper vise, or similar. Can grasp without restriction by matching up the table of the planar, shaper, milling cutter, or horizontal boring machine, etc., and the workpiece. The workpiece can be prevented from rising up with strong clamping as it is pulled down while clamped. Thanks to the use of specially made ductile iron, the body is damage-proof.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Nabeya
[Features]
· Capable of easily clasping long objects that cannot be tightened with machine vises.
· Can clamp any work whatever the table (milling machine, sabre, boring machine, etc.) is.
· Convenient for processing of mass produced products.
· Large opening depth.
Days to Ship: | 10 Days or more |
---|
Nabeya
A jig vise for MS.FA with a lifting prevention mechanism that suppresses the uplift of a movable object or workpiece. It incorporates a patent-pending hydraulic mechanism and enables smooth operation. Cost cutting is also possible through use as a horizontal, upright, or MC vise. Can be used for an upright MC or milling machine with the same precision as a 2-face, 4-face, or angle rest, on a horizontal type MC.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
[Features]
· Made of fully quenched materials, this is a precision tool that is finished by polishing.
· The accuracy is within 5 microns in both squareness and parallelism.
· Each machine comes with a beautiful wooden box case.
Days to Ship: | 11 Days or more |
---|
Pull Down Vise Mouthpiece Coarse【2 Pieces Per Package】
Nabeya
Standard clamp (coarse) for pull-down vise (free jaw vise).
Days to Ship: | 13 Days or more |
---|
Nabeya
Machine vise handle.
[Features]
· Machine vise replacement part.
· Optional part for the machine vise series.
[Application]
· Replacement handle for the machine vise.
Days to Ship: | 8 Days or more |
---|
Nabeya
Ideal for machining mold plates. Features a large opening and fast-feed mechanism. The jaw opens 30% larger than conventional hydraulic vises to make the unit 30% more compact (in-house comparison). The main body and movable parts are made of ductile cast iron that does not get damaged, and the sliding surface features outstanding wear resistance thanks to the flame quenching. Provides overwhelmingly superior cost performance when compared with vises of the same size.
Days to Ship: | 11 Days or more |
---|
Loctite Precision Machine Vise Jaws
Nabeya
Optional parts for the machining vise series.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Nabeya
[Features]
· The height is designed with the jaw depth of the vise in mind.
· A thin type that's convenient for machining through holes close to the end face of a workpiece (especially the step type).
· A 2-piece set.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
FA Step Mouthpiece for Machine Vise
Nabeya
Optional parts for the machining vise series.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 26 Days or more |
---|
Aluminum Double Clamp Vise Cap Set
Nabeya
[Features]
· A cap set for the Loctite aluminum double clamp vise.
· 2 Movable Bodies / 1 Fixed Jaw
Days to Ship: | 26 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | GERARDI | ESCO | Trusco Nakayama | Nabeya | Nabeya | Trusco Nakayama | Trusco Nakayama | JAPAN AUTOMATIC MACHINE | JAPAN AUTOMATIC MACHINE | Super Tool | Super Tool | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Parallel Block for Vises, Plain Model 【2 Pieces Per Package】 | Parallel Block for Vises, Stepped Model 【2 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 15 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 13 Days or more | 13 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 13 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 26 Days or more | 26 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy