(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Capable of easily clasping long objects that cannot be tightened with machine vises.
· Can clamp any work whatever the table (milling machine, sabre, boring machine, etc.) is.
· Convenient for processing of mass produced products.
· Large opening depth.
Mouth Width(mm) | 154 | Mouth Depth(mm) | 77 | Standard guide block width(mm) | 18 |
---|---|---|---|---|---|
Stroke(mm) | 18 | Mountable pitch(mm) | 103 - 150 | Mass(kg) | 13 |
A(mm) | 177 | B(mm) | 154 | C(mm) | 103 |
D(mm) | 18 | E(mm) | 111 | F(mm) | 56 |
G(mm) | 77 | H(mm) | 85 | I(mm) | 167 |
J | 214 | K | 17.5 | L | 65 |
M(mm) | 98 | N | 18 | O | 18 |
Please check the type/dimensions/specifications of the part TP150 in the 2 Piece Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy