(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Vise - Wrench Fastening, VA

Precision Vise - Wrench Fastening, VA

[Features]
· Precision finishing by total quenching, total grinding.
· Precision can be retained for long periods of time to prevent uplift.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VA-50
VA-65
VA-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Overall Width
(mm)
Full height
(mm)
Max. Tightening Force
(kN)
Mass
1 Piece(s)

8 Days or more

149122-750547742947574.92000g
1 Piece(s)

8 Days or more

169122-751362893462627.843000g
1 Piece(s)

8 Days or more

189122-752172993472667.844100g

Loading...

  1. 1

Basic Information

Details Type Lifting prevention structure type Features Precision finishing by total quenching, total grinding Specifications Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm.
Material (Main Body) Carbon tool steel (SKS-93) (hardness HRC56 to 60)

Additional Products in this Category

Tech Support