(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The mechanical pressure increase mechanism can easily increase the pressure in 1 rotation, with minimal effect of changing temperature on the tightening force and no tool replacement, etc., required. Easy to set the tightening force by simply turning the adjustment dial by hand. Once the tightening force is set, the structure allows operation only at that tightening force. LTFH type is a vertical/horizontal machining center type that's used with angle plate adhered.
Standard mounting bolt | BCS-18G | A(mm) | 568 | B(mm) | 700 |
---|---|---|---|---|---|
C(mm) | 175 | D(mm) | 150 | E(mm) | 100 |
F(mm) | 60 | G(mm) | 112 | H(mm) | 260 |
I(mm) | 134 | J(mm) | 315 | K(mm) | 122 |
L(mm) | 15 | M(mm) | 7 | N(mm) | 20 |
O(mm) | 13 | Accessory | Dedicated Mounting Clamp Set (2 Pcs. 1 Set) 2 Pcs., Standard Guide Block (2 Pcs. 1 Set) 1 Set, Handle 1 Pc., Hanging Bracket 1 |
Please check the type/dimensions/specifications of the part LTFV150Q in the Loctite Quick ONE Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy