(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MTB230 MUGEN-COATING Tapered Ball End Mill
NS TOOL
•Model: Tapered Bore
•Coating: TiAlN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
MUGEN-COATING PREMIUM 3-Flute Long Tapered Neck Ball End Mill MRBTNH345
NS TOOL
•Model: Tapered Bore
•Coating: For High Hardness (Silicone-Based)
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 3
•Torsional Angle (°): Strong torsion (45 to 60°)
Days to Ship: | 8 Days or more |
---|
For Rib Grooves, Taper Ball End Type FXS-RB-TPB
OSG
A high-rigidity taper end mill which enables rib grooves to be machined with high efficiency. Can also be used for automobile curved surfaces.
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide End Mill for Runner Grooves, for Tapered Ball Runner Grooves/2-Flute
MISUMI
Must-haves for the runner grooving of plastic mold
Days to Ship: | 8 Days or more |
---|
C-CTE2000 UT Coated 2-Flute Tapered
UNION TOOL
•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 2
•Torsional Angle: With torsion
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Tapered Bore
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L
NS TOOL
•Model: Tapered Bore
•Coating: TiAlN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 12°
Days to Ship: | 8 Days or more |
---|
Carbide Solid Taper Ball End Mill
EIKOSHA
Uniform Torsion
For complete product overview and details on Carbide Solid Taper Ball End Mill see the sections below:
Days to Ship: | 8 Days or more |
---|
Carbide Solid Long Taper Ball End Mill
EIKOSHA
Uniform Torsion: Long
For complete product overview and details on Carbide Solid Long Taper Ball End Mill see the sections below:
Days to Ship: | 8 Days or more |
---|
ATOM
A small diameter taper ball end mill that standardizes maximum taper angles up to 15 degrees.
Days to Ship: | 8 Days or more |
---|
One Cut Ball Long Type DZ-OCLB-T
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
Carbide Air Hole Solid Taper Ball End Mill AHTBE
EIKOSHA
[Features]
· For graphite electrode machining.
· With air hole.
· 2-flute type.
Days to Ship: | 8 Days or more |
---|
Carbide Graphite Solid Tapered Ball End Mill GTBE
EIKOSHA
[Features]
· For graphite electrode machining.
· 2-flute type.
Days to Ship: | 8 Days or more |
---|
Carbide Tapered Neck Ball End Mill KTBL-2
KYOWASEIKO
The neck has a taper for a longer effective length. Ideal for deep engraving.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Single Angle (θ)(Degree) |
Tip Diameter (D)(φ) |
Model |
Work Material |
Flute Length (l)(mm) |
R Size(mm) |
Number of Flutes(sheet) |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Coating |
| |||||||||||||||
Brand | NS TOOL | NS TOOL | OSG | MISUMI | UNION TOOL | NS TOOL | NS TOOL | EIKOSHA | EIKOSHA | ATOM | DIJET | EIKOSHA | EIKOSHA | KYOWASEIKO | OSG |
Product Series | MUGEN-COATING PREMIUM 3-Flute Long Tapered Neck Ball End Mill MRBTNH345 | TSC Series Carbide End Mill for Runner Grooves, for Tapered Ball Runner Grooves/2-Flute | MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L | ||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||
Single Angle (θ)(Degree) | 1 ~ 15 | 0.5 ~ 2 | 0.5 ~ 2 | 5 ~ 15 | 0.5 ~ 15 | 0.5 ~ 10 | 0.5 ~ 5 | 1゚ ~ 30' | 1゚ ~ 30' | 1° ~ 30′ | 0°57' ~ 2°52' | 0.5゚ ~ 30' | 1゚ ~ 30' | - | 5 |
Tip Diameter (D)(φ) | - | - | - | - | 0.2 ~ 2.5 | - | - | - | - | 0.1 ~ 3 | 4 ~ 12 | - | - | 0.2 ~ 6 | - |
Model | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Square | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore | Tapered Bore |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Graphite[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Graphite[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] | General Steel[○] / Aluminum[◎] / Copper[◎] / Graphite[◎] | Aluminum[◎] / Copper[◎] / Graphite[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Flute Length (l)(mm) | 1 ~ 16 | 0.75 ~ 4.5 | 4 ~ 25 | 3 ~ 7 | 0.8 ~ 8 | 10 ~ 35 | 0.2 ~ 10 | 4 ~ 40 | 6 ~ 50 | 0.5 ~ 12 | 10 ~ 33 | 25 ~ 50 | 25 ~ 50 | 0.4 ~ 14 | 10 |
R Size(mm) | 0.1 ~ 2 | 0.5 ~ 2 | 0.3 ~ 1.25 | 1 ~ 3 | - | 0.5 ~ 3 | 0.1 ~ 5 | 0.5 ~ 8 | 0.5 ~ 5 | 0.05 ~ 1.5 | 2 ~ 6 | 2 ~ 6 | 2R ~ 6R | 0.1 ~ 3 | - |
Number of Flutes(sheet) | 2 | 3 | multi-edged | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | - | - |
Link Diameter (d)(mm) | 4 ~ 10 | 6 | 3 ~ 6 | 4 ~ 10 | 3 ~ 8 | 4 ~ 16 | 4 ~ 12 | 4 ~ 25 | 4 ~ 25 | 3 ~ 10 | 10 ~ 16 | 6 ~ 20 | 6 ~ 20 | 6 ~ 8 | 6 |
Overall Length (L)(mm) | 50 ~ 70 | 60 ~ 110 | 35 ~ 60 | 40 ~ 75 | 38 ~ 50 | 50 ~ 100 | 50 ~ 140 | 45 ~ 90 | 55 ~ 150 | 35 ~ 55 | 160 ~ 280 | 90 ~ 120 | 90 ~ 120 | 100 ~ 120 | 45 |
Coating | TiAlN | For High Hardness (Silicone-Based) | TiAlN | For High Hardness (Silicone-Based) | TiCN | Non-Coated | TiAlN | Non-Coated | Non-Coated | - | TiAlN | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy