(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Air Hole Solid Taper Ball End Mill AHTBE

Carbide Air Hole Solid Taper Ball End Mill AHTBE
  • Volume Discount

[Features]
· For graphite electrode machining.
· With air hole.
· 2-flute type.

PDF

Part Number

Configured Part Number is shown.

Part Number
AHTBE-2-0.5
AHTBE-2-1
AHTBE-2-1.5
AHTBE-2-2
AHTBE-2-2.5
AHTBE-2-3
AHTBE-2-5
AHTBE-2-7
AHTBE-2.5-0.5
AHTBE-2.5-1
AHTBE-2.5-1.5
AHTBE-2.5-2
AHTBE-2.5-2.5
AHTBE-2.5-3
AHTBE-2.5-5
AHTBE-2.5-7
AHTBE-3-0.5
AHTBE-3-1
AHTBE-3-1.5
AHTBE-3-2
AHTBE-3-2.5
AHTBE-3-3
AHTBE-3-5
AHTBE-3-7
AHTBE-4-0.5
AHTBE-4-1
AHTBE-4-1.5
AHTBE-4-2
AHTBE-4-2.5
AHTBE-4-3
AHTBE-4-5
AHTBE-4-7
AHTBE-5-0.5
AHTBE-5-1
AHTBE-5-1.5
AHTBE-5-2
AHTBE-5-2.5
AHTBE-5-3
AHTBE-5-5
AHTBE-5-7
AHTBE-6-0.5
AHTBE-6-1
AHTBE-6-1.5
AHTBE-6-2
AHTBE-6-2.5
AHTBE-6-3
AHTBE-6-5
AHTBE-6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Blade length (ℓ)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)
1 Piece(s)Available

8 Days or more

30'2526904.4
1 Piece(s)Available

8 Days or more

1゚2526904.8
1 Piece(s)Available

8 Days or more

1.5゚2526905.2
1 Piece(s)Available

8 Days or more

2゚2526905.6
1 Piece(s)Available

8 Days or more

2.5゚2526906.01
1 Piece(s)Available

8 Days or more

3゚2526906.41
1 Piece(s)Available

8 Days or more

5゚2528908.03
1 Piece(s)Available

8 Days or more

7゚25210909.67
1 Piece(s)Available

8 Days or more

0.5゚352.561005.56
1 Piece(s)Available

8 Days or more

1゚352.561006.13
1 Piece(s)Available

8 Days or more

1.5゚352.561006.7
1 Piece(s)Available

8 Days or more

2゚352.561007.27
1 Piece(s)Available

8 Days or more

2.5゚352.581007.84
1 Piece(s)Available

8 Days or more

3゚352.581008.41
1 Piece(s)Available

8 Days or more

5゚352.51010010.7
1 Piece(s)Available

8 Days or more

7゚352.51210013.01
1 Piece(s)Available

8 Days or more

0.5゚35361006.55
1 Piece(s)Available

8 Days or more

1゚35361007.11
1 Piece(s)Available

8 Days or more

1.5゚35361007.67
1 Piece(s)Available

8 Days or more

2゚35381008.23
1 Piece(s)Available

8 Days or more

2.5゚35381008.8
1 Piece(s)Available

8 Days or more

3゚35381009.36
1 Piece(s)Available

8 Days or more

5゚3531210011.62
1 Piece(s)Available

8 Days or more

7゚3531210013.9
1 Piece(s)Available

8 Days or more

0.5゚40481008.62
1 Piece(s)Available

8 Days or more

1゚40481009.25
1 Piece(s)Available

8 Days or more

1.5゚404101009.88
1 Piece(s)Available

8 Days or more

2゚4041010010.51
1 Piece(s)Available

8 Days or more

2.5゚4041010011.15
1 Piece(s)Available

8 Days or more

3゚4041210011.78
1 Piece(s)Available

8 Days or more

5゚4041210014.32
1 Piece(s)Available

8 Days or more

7゚4041610016.9
1 Piece(s)Available

8 Days or more

0.5゚5051012010.78
1 Piece(s)Available

8 Days or more

1゚5051012011.57
1 Piece(s)Available

8 Days or more

1.5゚5051212012.36
1 Piece(s)Available

8 Days or more

2゚5051212013.14
1 Piece(s)Available

8 Days or more

2.5゚5051212013.93
1 Piece(s)Available

8 Days or more

3゚5051212014.73
1 Piece(s)Available

8 Days or more

5゚5051612017.91
1 Piece(s)Available

8 Days or more

7゚5052012021.12
1 Piece(s)Available

8 Days or more

0.5゚5061212012.76
1 Piece(s)Available

8 Days or more

1゚5061212013.53
1 Piece(s)Available

8 Days or more

1.5゚5061212014.3
1 Piece(s)Available

8 Days or more

2゚5061212015.08
1 Piece(s)Available

8 Days or more

2.5゚5061612015.85
1 Piece(s)Available

8 Days or more

3゚5061612016.62
1 Piece(s)Available

8 Days or more

5゚5062012019.74
1 Piece(s)Available

8 Days or more

7゚5062012022.89
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Blade length (ℓ)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)

Loading...

  1. 1

Basic Information

Model Taper ball Work Material general steel / Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle Right blade right torsion 30° R Tolerance ±0.02
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

Additional Products in this Category

Tech Support