(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Ball End Mill 2 Blades

Taper Ball End Mill 2 Blades
  • Volume Discount

A small diameter taper ball end mill that standardizes maximum taper angles up to 15 degrees.

PDF

Part Number

Configured Part Number is shown.

Part Number
ATBES-20101
ATBES-20102
ATBES-20103
ATBES-20104
ATBES-20105
ATBES-20106
ATBES-20107
ATBES-20108
ATBES-20109
ATBES-20110
ATBES-20111
ATBES-20201
ATBES-20202
ATBES-20203
ATBES-20204
ATBES-20205
ATBES-20206
ATBES-20207
ATBES-20208
ATBES-20209
ATBES-20210
ATBES-20211
ATBES-20301
ATBES-20302
ATBES-20303
ATBES-20304
ATBES-20305
ATBES-20306
ATBES-20307
ATBES-20308
ATBES-20309
ATBES-20310
ATBES-20311
ATBES-20401
ATBES-20402
ATBES-20403
ATBES-20404
ATBES-20405
ATBES-20406
ATBES-20407
ATBES-20408
ATBES-20409
ATBES-20410
ATBES-20411
ATBES-20501
ATBES-20502
ATBES-20503
ATBES-20504
ATBES-20505
ATBES-20506
ATBES-20507
ATBES-20508
ATBES-20509
ATBES-20510
ATBES-20511
ATBES-20601
ATBES-20602
ATBES-20603
ATBES-20604
ATBES-20605
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter D
(φ)
Blade Length l
(mm)
R
(mm)
shank d
(mm)
Overall Length L
(mm)
Large End Diameter (φ) O.D. Tolerance
(mm)
R Tolerance
(mm)
1 Piece(s)Available

8 Days or more

30′0.10.50.053350.11+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.12+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.10.50.053350.12+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.13+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.10.50.053350.14+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.15+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.16+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.18+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.10.50.053350.21+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

10°0.10.50.053350.26+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

15°0.10.50.053350.34+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

30′0.210.13350.22+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.23+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.210.13350.25+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.26+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.210.13350.28+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.29+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.33+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.36+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.210.13350.42+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

10°0.210.13350.52+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

15°0.210.13350.69+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

30′0.31.50.153350.32+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.35+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.31.50.153350.37+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.39+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.31.50.153350.42+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.44+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.49+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.54+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.31.50.153350.63+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

10°0.31.50.153350.78+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

15°0.31.50.153351.03+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

30′0.420.23350.43+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.46+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.420.23350.49+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.53+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.420.23350.56+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.59+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.65+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.72+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.420.23350.85+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

10°0.420.23351.04+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

15°0.420.23351.38+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

30′0.520.253350.53+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.56+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.520.253350.59+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.62+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.520.253350.65+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.68+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.75+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.81+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.520.253350.93+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

10°0.520.253351.12+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

15°0.520.253351.46+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

30′0.630.33350.65+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.630.33350.69+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

1°30′0.630.33350.74+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

0.630.33350.79+0/-0.015+0/-0.005
1 Piece(s)Available

8 Days or more

2°30′0.630.33350.84+0/-0.015+0/-0.005

Loading...

Basic Information

Type Taper ball work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2
Torsion(°) 30

Additional Products in this Category

Tech Support