(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MTB230 MUGEN-COATING Tapered Ball End Mill

MTB230 MUGEN-COATING Tapered Ball End Mill
  • Volume Discount

•Model: Tapered Bore
•Coating: TiAlN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MTB230-R0.1-1
MTB230-R0.1-2
MTB230-R0.1-3
MTB230-R0.1-5
MTB230-R0.1-7
MTB230-R0.1-10
MTB230-R0.2-1
MTB230-R0.2-2
MTB230-R0.2-3
MTB230-R0.2-5
MTB230-R0.2-7
MTB230-R0.2-10
MTB230-R0.2-15
MTB230-R0.3-1
MTB230-R0.3-2
MTB230-R0.3-3
MTB230-R0.3-5
MTB230-R0.3-7
MTB230-R0.3-10
MTB230-R0.3-15
MTB230-R0.4-1
MTB230-R0.4-2
MTB230-R0.4-3
MTB230-R0.4-5
MTB230-R0.4-7
MTB230-R0.4-10
MTB230-R0.4-15
MTB230-R0.5-1
MTB230-R0.5-2
MTB230-R0.5-3
MTB230-R0.5-5
MTB230-R0.5-7
MTB230-R0.5-10
MTB230-R0.5-15
MTB230-R0.6-1
MTB230-R0.6-2
MTB230-R0.6-3
MTB230-R0.6-5
MTB230-R0.6-7
MTB230-R0.6-10
MTB230-R0.6-15
MTB230-R0.8-1
MTB230-R0.8-2
MTB230-R0.8-3
MTB230-R0.8-5
MTB230-R0.8-7
MTB230-R0.8-10
MTB230-R0.8-15
MTB230-R0.15-1
MTB230-R0.15-2
MTB230-R0.15-3
MTB230-R0.15-5
MTB230-R0.15-7
MTB230-R0.15-10
MTB230-R0.15-15
MTB230-R0.25-1
MTB230-R0.25-2
MTB230-R0.25-3
MTB230-R0.25-5
MTB230-R0.25-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

110.145008-00540-010040.23
1 Piece(s)Available

8 Days or more

210.145008-00540-010060.26
1 Piece(s)Available

8 Days or more

310.145008-00540-010080.29
1 Piece(s)Available

8 Days or more

510.145008-00540-010120.36
1 Piece(s)Available

8 Days or more

710.145008-00540-010160.42
1 Piece(s)Available

8 Days or more

1010.145008-00540-010190.5210°
1 Piece(s)Available

8 Days or more

120.245008-00540-020040.46
1 Piece(s)Available

8 Days or more

220.245008-00540-020060.53
1 Piece(s)Available

8 Days or more

320.245008-00540-020080.59
1 Piece(s)Available

8 Days or more

520.245008-00540-020120.72
1 Piece(s)Available

8 Days or more

720.245008-00540-020160.84
1 Piece(s)Available

8 Days or more

1020.245008-00540-020191.0410°
1 Piece(s)Available

8 Days or more

1520.245008-00540-020241.3815°
1 Piece(s)Available

8 Days or more

130.345008-00540-030040.69
1 Piece(s)Available

8 Days or more

230.345008-00540-030060.79
1 Piece(s)Available

8 Days or more

330.345008-00540-030080.88
1 Piece(s)Available

8 Days or more

530.345008-00540-030121.07
1 Piece(s)Available

8 Days or more

730.345008-00540-030161.27
1 Piece(s)Available

8 Days or more

1030.345008-00540-030191.5610°
1 Piece(s)Available

8 Days or more

1530.345008-00540-030242.0715°
1 Piece(s)Available

8 Days or more

140.445008-00540-040040.93
1 Piece(s)Available

8 Days or more

240.445008-00540-040061.05
1 Piece(s)Available

8 Days or more

340.445008-00540-040081.18
1 Piece(s)Available

8 Days or more

540.445008-00540-040121.43
1 Piece(s)Available

8 Days or more

740.445008-00540-040161.69
1 Piece(s)Available

8 Days or more

1040.445008-00540-040192.0810°
1 Piece(s)Available

8 Days or more

1540.445008-00540-040242.7615°
1 Piece(s)Available

8 Days or more

140.545508-00540-050041.12
1 Piece(s)Available

8 Days or more

240.545508-00540-050061.25
1 Piece(s)Available

8 Days or more

340.545508-00540-050081.37
1 Piece(s)Available

10 Days or more

540.545508-00540-050121.62
1 Piece(s)Available

8 Days or more

740.545508-00540-050161.87
1 Piece(s)Available

8 Days or more

1040.545508-00540-050192.2510°
1 Piece(s)Available

8 Days or more

1540.545508-00540-050242.9115°
1 Piece(s)Available

8 Days or more

150.645508-00540-060041.35
1 Piece(s)Available

8 Days or more

250.645508-00540-060061.5
1 Piece(s)Available

8 Days or more

350.645508-00540-060081.66
1 Piece(s)Available

8 Days or more

550.645508-00540-060121.97
1 Piece(s)Available

8 Days or more

750.645508-00540-060162.29
1 Piece(s)Available

10 Days or more

1050.645508-00540-060192.7710°
1 Piece(s)Available

8 Days or more

1550.645508-00540-060243.615°
1 Piece(s)Available

8 Days or more

160.845508-00540-080041.78
1 Piece(s)Available

8 Days or more

260.845508-00540-080061.96
1 Piece(s)Available

8 Days or more

360.845508-00540-080082.15
1 Piece(s)Available

8 Days or more

560.845508-00540-080122.52
1 Piece(s)Available

8 Days or more

760.845508-00540-080162.89
1 Piece(s)Available

8 Days or more

1060.845508-00540-080193.4610°
1 Piece(s)Available

8 Days or more

1560.845508-00540-080244.44-
1 Piece(s)Available

8 Days or more

11.50.1545008-00540-015040.35
1 Piece(s)Available

8 Days or more

21.50.1545008-00540-015060.39
1 Piece(s)Available

8 Days or more

31.50.1545008-00540-015080.44
1 Piece(s)Available

8 Days or more

51.50.1545008-00540-015120.54
1 Piece(s)Available

8 Days or more

71.50.1545008-00540-015160.63
1 Piece(s)Available

8 Days or more

101.50.1545008-00540-015190.7810°
1 Piece(s)Available

8 Days or more

151.50.1545008-00540-015241.0315°
1 Piece(s)Available

8 Days or more

12.50.2545008-00540-025040.58
1 Piece(s)Available

8 Days or more

22.50.2545008-00540-025060.66
1 Piece(s)Available

8 Days or more

32.50.2545008-00540-025080.74
1 Piece(s)Available

8 Days or more

52.50.2545008-00540-025120.9
1 Piece(s)Available

8 Days or more

72.50.2545008-00540-025161.06

Loading...

Basic Information

Type Taper ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating TiAlN Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support