(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-CTE2000 UT Coated 2-Flute Tapered

C-CTE2000 UT Coated 2-Flute Tapered
  • Volume Discount

•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 2
•Torsional Angle: With torsion

PDF

Part Number

Configured Part Number is shown.

Part Number
C-CTE2002-1
C-CTE2002-2
C-CTE2002-3
C-CTE2002-4
C-CTE2002-6
C-CTE2002-8
C-CTE2002-10
C-CTE2002-14
C-CTE2002-20
C-CTE2003-1
C-CTE2003-2
C-CTE2003-3
C-CTE2003-4
C-CTE2003-6
C-CTE2003-8
C-CTE2003-10
C-CTE2003-14
C-CTE2003-20
C-CTE2004-1
C-CTE2004-2
C-CTE2004-3
C-CTE2004-4
C-CTE2004-6
C-CTE2004-8
C-CTE2004-10
C-CTE2004-14
C-CTE2004-20
C-CTE2005-1
C-CTE2005-2
C-CTE2005-3
C-CTE2005-4
C-CTE2005-6
C-CTE2005-8
C-CTE2005-10
C-CTE2005-14
C-CTE2005-20
C-CTE2005-24
C-CTE2005-30
C-CTE2006-1
C-CTE2006-2
C-CTE2006-3
C-CTE2006-4
C-CTE2006-5
C-CTE2006-6
C-CTE2006-10
C-CTE2006-14
C-CTE2006-20
C-CTE2006-24
C-CTE2006-30
C-CTE2008-1
C-CTE2008-2
C-CTE2008-3
C-CTE2008-4
C-CTE2008-5
C-CTE2008-6
C-CTE2008-10
C-CTE2008-14
C-CTE2008-20
C-CTE2008-24
C-CTE2008-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter φD'
(mm)
1 Piece(s)Available

11 Days or more

0.50.20.83380.21
1 Piece(s)Available

11 Days or more

10.20.83380.23
1 Piece(s)Available

11 Days or more

1.50.20.83380.24
1 Piece(s)Available

11 Days or more

20.20.83380.26
1 Piece(s)Available

11 Days or more

30.20.83380.28
1 Piece(s)Available

11 Days or more

40.20.83380.31
1 Piece(s)Available

9 Days or more

50.20.83380.34
1 Piece(s)Available

8 Days or more

70.20.83380.4
1 Piece(s)Available

10 Days or more

100.20.83380.48
1 Piece(s)Available

8 Days or more

0.50.31.23380.32
1 Piece(s)Available

9 Days or more

10.31.23380.34
1 Piece(s)Available

8 Days or more

1.50.31.23380.36
1 Piece(s)Available

11 Days or more

20.31.23380.38
1 Piece(s)Available

11 Days or more

30.31.23380.43
1 Piece(s)Available

8 Days or more

40.31.23380.47
1 Piece(s)Available

9 Days or more

50.31.23380.51
1 Piece(s)Available

11 Days or more

70.31.23380.59
1 Piece(s)Available

8 Days or more

100.31.23380.72
1 Piece(s)Available

11 Days or more

0.50.41.63380.43
1 Piece(s)Available

11 Days or more

10.41.63380.46
1 Piece(s)Available

11 Days or more

1.50.41.63380.48
1 Piece(s)Available

11 Days or more

20.41.63380.51
1 Piece(s)Available

9 Days or more

30.41.63380.57
1 Piece(s)Available

11 Days or more

40.41.63380.62
1 Piece(s)Available

8 Days or more

50.41.63380.68
1 Piece(s)Available

8 Days or more

70.41.63380.79
1 Piece(s)Available

9 Days or more

100.41.63380.96
1 Piece(s)Available

9 Days or more

0.50.523380.53
1 Piece(s)Available

11 Days or more

10.523380.57
1 Piece(s)Available

11 Days or more

1.50.523380.6
1 Piece(s)Available

11 Days or more

20.523380.64
1 Piece(s)Available

11 Days or more

30.523380.71
1 Piece(s)Available

11 Days or more

40.523380.78
1 Piece(s)Available

9 Days or more

50.523380.85
1 Piece(s)Available

10 Days or more

70.523380.99
1 Piece(s)Available

8 Days or more

100.523381.21
1 Piece(s)Available

8 Days or more

120.523381.35
1 Piece(s)Available

10 Days or more

150.523381.57
1 Piece(s)Available

11 Days or more

0.50.623380.63
1 Piece(s)Available

9 Days or more

10.623380.67
1 Piece(s)Available

11 Days or more

1.50.623380.7
1 Piece(s)Available

11 Days or more

20.623380.74
1 Piece(s)Available

8 Days or more

2.50.623380.77
1 Piece(s)Available

8 Days or more

30.623380.81
1 Piece(s)Available

8 Days or more

50.623380.95
1 Piece(s)Available

11 Days or more

70.623381.09
1 Piece(s)Available

9 Days or more

100.623381.31
1 Piece(s)Available

8 Days or more

120.623381.45
1 Piece(s)Available

9 Days or more

150.623381.67
1 Piece(s)Available

8 Days or more

0.50.833380.85
1 Piece(s)Available

8 Days or more

10.833380.9
1 Piece(s)Available

11 Days or more

1.50.833380.96
1 Piece(s)Available

11 Days or more

20.833381.01
1 Piece(s)Available

9 Days or more

2.50.833381.06
1 Piece(s)Available

8 Days or more

30.833381.11
1 Piece(s)Available

8 Days or more

50.833381.32
1 Piece(s)Available

10 Days or more

70.833381.54
1 Piece(s)Available

11 Days or more

100.833381.86
1 Piece(s)Available

11 Days or more

120.833382.08
1 Piece(s)Available

11 Days or more

150.833382.41
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter φD'
(mm)

Loading...

Basic Information

Model Tapered square Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Copper Number of Flutes(sheet) 2
Coating TiCN Torsional Angle With torsion

Additional Products in this Category

Tech Support